您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
ICF rotation perforated flange SUS
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Blank flange / With pipe flange )
Blank flange / With pipe flange (ICF standard)
Flange ( ICF standard)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts_blfl_wpfl/blfl_wpfl_icf/flange_icf/icf_rotation_perforated_flange_sus_asmtab.prj},{NB=ICF70R41B},{CNSORDERNO=ICF70R41B},{PC=20712},{SIZE=70},{A=70},{B=38.5},{C=41.5},{T=12.7},{T1=5.3},{L=-},{PCD=58.7},{BHD=6.8},{NOH=6},{ATOD=41.0},{BPTYP=Pierced},{FRTYP=Rotation},{DTYP=B},{VER=2},{X=42.000},{T1X=5.3},{LX=0.0},{PPATH=icf_rotation_perforated_flange_sus/icf_rotation_perforated_flange_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
T
[mm]
T1
[mm]
L
[mm]
PCD
P.C.D.
[mm]
BHD
Hole Diameter
[mm]
NOH
Number of holes
ⁿ/ₐ
ATOD
Apply pipe outer diameter
[mm]
BPTYP
Blank/Pierced
ⁿ/ₐ
FRTYP
Fixed/rotating
ⁿ/ₐ
DTYP
Dimensions type
ⁿ/ₐ
ICF34R17.3B
ICF34R17.3B
20710
34
34
14.9
17.3
7.5
-
13.2
27.0
4.4
6
17.3
Pierced
Rotation
A
ICF34R19.1B
ICF34R19.1B
20430
34
34
16.0
19.1
7.5
-
13.2
27.0
4.4
6
19.1
Pierced
Rotation
A
ICF70R27.2B
ICF70R27.2B
20411
70
70
25.2
27.5
12.7
5.3
-
58.7
6.8
6
27.2
Pierced
Rotation
B
ICF70R34B
ICF70R34B
20097
70
70
32.0
34.3
12.7
5.3
-
58.7
6.8
6
34.0
Pierced
Rotation
B
ICF70R38B
ICF70R38B
20538
70
70
35.5
38.5
12.7
5.3
-
58.7
6.8
6
38.0
Pierced
Rotation
B
ICF70R41B
ICF70R41B
20712
70
70
38.5
41.5
12.7
5.3
-
58.7
6.8
6
41.0
Pierced
Rotation
B
ICF70R42.7B
ICF70R42.7B
20537
70
70
41.0
43.1
12.7
5.3
-
58.7
6.8
6
42.7
Pierced
Rotation
B
ICF114R60.5B
ICF114R60.5B
20713
114
114
58.5
60.8
17.5
9.5
-
92.2
8.4
8
60.5
Pierced
Rotation
B
ICF114R63.5B
ICF114R63.5B
20714
114
114
61.0
64.0
17.5
9.5
-
92.2
8.4
8
63.5
Pierced
Rotation
B
ICF152R101.6B
ICF152R101.6B
20715
152
152
97.0
102.2
20.0
11.0
-
130.2
8.5
16
101.6
Pierced
Rotation
B
ICF203R153B
ICF203R153B
20716
203
203
148.5
153.5
22.0
12.5
-
181.0
8.4
20
153.0
Pierced
Rotation
B
ICF253R203B
ICF253R203B
20717
253
253
198.5
203.5
25.0
12.5
-
231.8
8.4
24
203.0
Pierced
Rotation
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表