目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2(ICSPB2)-G2J H
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XYG Flat Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/xyg_flat_mounted/icsb2_icspb2_g2j_h_asmtab.prj},{NB=ICSB2-G2J2H-WA-100AQ-80AQ-T2-3L-CT(1600111111111)},{SERIES=ICSB2-G2J2H},{MOT=400},{XTYPE=2},{ENTYPE=WA},{COM=2},{P=Standard},{LBS=16},{SX=1000},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=800},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=CT},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=2},{SERIESX=LXUWX-400},{SERIESY=MXMX-200},{SERIESG=SXM05},{BRACKET=XYG-J},{CTVERS=17},{XTYPEVER=15},{XTYPEVERY=7},{XTYPEVERG=5},{PPATH=assemblies/icsb2_icspb2_g2j_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
P
Precision
ⁿ/ₐ
ICSB2-G2J1H-WA-100AQ-80AQ...
ICSB2-G2J1H-WA-100AQ-80AQ...
ICSB2-G2J1H
1
Standard
ICSB2-G2J2H-WA-100AQ-80AQ...
ICSB2-G2J2H-WA-100AQ-80AQ...
ICSB2-G2J2H
2
Standard
ICSPB2-G2J1H-WA-100AQ-80A...
ICSPB2-G2J1H-WA-100AQ-80A...
ICSPB2-G2J1H
1
High-Precision
ICSPB2-G2J2H-WA-100AQ-80A...
ICSPB2-G2J2H-WA-100AQ-80A...
ICSPB2-G2J2H
2
High-Precision
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表