目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Integrated hydraulic brake
Metalwork
Actuators
Integrated hydraulic brake
Integrated hydraulic brake configurator
Powered by
CAD模型選擇
{metalwork/actuators/integr_hyd_brake/hydraulic_brake/hyd_brake_asmtab.prj},{NB=W17300000050/0-0-0--},{IDNR=},{TYPE=Intergrated break},{RE=0},{CV1=0},{CV2=0},{DI=Ø 63},{HUB=50},{HUBST=0},{AC1=0},{AC3=0},{AC4=},{AC5=},{ND=8},{LL=40},{PPATH=hyd_brake_asmtpl.prj},{DIX=63},{A=23},{A1=38},{B=45},{C1=20},{CH3=8},{D=35},{E=75},{F=32},{H=125},{L=121},{L0=190},{N=5.5},{N1=19},{P=15},{PL=17},{PL1=32},{Q=10},{RT=M8},{TG=56.5},{WH=37},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DI
Bore
ⁿ/ₐ
S
[mm]
S1
[mm]
T
[mm]
U
[mm]
A
[mm]
A1
[mm]
B
[mm]
C1
[mm]
CH3
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
L
[mm]
L0
[mm]
N
[mm]
N1
[mm]
P
[mm]
PL
[mm]
PL1
[mm]
Q
[mm]
RT
ⁿ/ₐ
TG
[mm]
WH
[mm]
W173000A0050
W173000A0050
Intergrated break
Ø 50
50
40
106
25
28
38
40
15
8
25
65
32
115
128
192
5.5
19
11
22
32
8
M8
46.5
32
W17300000050
W17300000050
Intergrated break
Ø 63
50
40
96
25
23
38
45
20
8
35
75
32
125
121
190
5.5
19
15
17
32
10
M8
56.5
37
W17300010050
W17300010050
Intergrated break
Ø 80
50
40
106
25
25
36
45
16
10
35
95
32
145
125
190
6.0
15
15
21
32
10
M10
72.0
33
W17300020050
W17300020050
Intergrated break
Ø 100
65
50
150
30
38
50
60
30
10
45
110
40
175
172
261
20.5
32
15
35
47
10
M10
89.0
49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表