ISO 14586 C - FN 1980 - rostfrei A2 - Hexalobular socket countersunk head tapping screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
ISO 14586 C
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/iso_14586_c/rs/iso_14586_c_a2_fn1980.prj},{NB=SFS FN 1980 293032 Blechschraube ISO 14586 rostfreier Stahl rostfrei A2 ST3.9x25-C},{ARTNR=293032},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1000},{SFSNR=1980},{ST=ST3.9},{D=3.900},{D3=2.920},{P=1.300},{L=25.000},{A1=1.300},{DK=8.800},{DK1=7.800},{K=2.475},{R=1.500},{Y=3.500},{NR=15},{A=3.350},{T=1.400},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
ST
Thread size
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Diameter
[mm]
P
Pitch of bolt
[mm]
L
Length
[mm]
A1
Thread rudiment
[mm]
DK
Head diameter theor. max.
[mm]
DK1
Head diameter effective max.
[mm]
K
Head height
[mm]
R
Undercut radius
[mm]
Y
Help dimensions
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
TORX-Aussenmass
[mm]
T
Torx depth
[mm]
SFS FN 1980 293049 Blechs...
293049
rostfreier Stahl
rostfrei A2
1000
1980
ST2.9
2.900
2.180
1.100
6.500
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
SFS FN 1980 293048 Blechs...
293048
rostfreier Stahl
rostfrei A2
1000
1980
ST2.9
2.900
2.180
1.100
9.500
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
SFS FN 1980 293047 Blechs...
293047
rostfreier Stahl
rostfrei A2
1000
1980
ST2.9
2.900
2.180
1.100
13.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
SFS FN 1980 293046 Blechs...
293046
rostfreier Stahl
rostfrei A2
1000
1980
ST2.9
2.900
2.180
1.100
16.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
SFS FN 1980 293045 Blechs...
293045
rostfreier Stahl
rostfrei A2
1000
1980
ST2.9
2.900
2.180
1.100
19.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
SFS FN 1980 293042 Blechs...
293042
rostfreier Stahl
rostfrei A2
1000
1980
ST3.5
3.500
2.640
1.300
13.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
SFS FN 1980 293041 Blechs...
293041
rostfreier Stahl
rostfrei A2
1000
1980
ST3.5
3.500
2.640
1.300
16.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
SFS FN 1980 293040 Blechs...
293040
rostfreier Stahl
rostfrei A2
1000
1980
ST3.5
3.500
2.640
1.300
19.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
SFS FN 1980 293039 Blechs...
293039
rostfreier Stahl
rostfrei A2
1000
1980
ST3.5
3.500
2.640
1.300
22.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
SFS FN 1980 293036 Blechs...
293036
rostfreier Stahl
rostfrei A2
1000
1980
ST3.9
3.900
2.920
1.300
13.000
1.300
8.800
7.800
2.475
1.500
3.500
15
3.350
1.400
SFS FN 1980 293035 Blechs...
293035
rostfreier Stahl
rostfrei A2
1000
1980
ST3.9
3.900
2.920
1.300
16.000
1.300
8.800
7.800
2.475
1.500
3.500
15
3.350
1.400
SFS FN 1980 293034 Blechs...
293034
rostfreier Stahl
rostfrei A2
1000
1980
ST3.9
3.900
2.920
1.300
19.000
1.300
8.800
7.800
2.475
1.500
3.500
15
3.350
1.400
SFS FN 1980 293033 Blechs...
293033
rostfreier Stahl
rostfrei A2
1000
1980
ST3.9
3.900
2.920
1.300
22.000
1.300
8.800
7.800
2.475
1.500
3.500
15
3.350
1.400
SFS FN 1980 293032 Blechs...
293032
rostfreier Stahl
rostfrei A2
1000
1980
ST3.9
3.900
2.920
1.300
25.000
1.300
8.800
7.800
2.475
1.500
3.500
15
3.350
1.400
SFS FN 1980 293031 Blechs...
293031
rostfreier Stahl
rostfrei A2
1000
1980
ST3.9
3.900
2.920
1.300
32.000
1.300
8.800
7.800
2.475
1.500
3.500
15
3.350
1.400
SFS FN 1980 293030 Blechs...
293030
rostfreier Stahl
rostfrei A2
1000
1980
ST4.2
4.200
3.100
1.400
13.000
1.400
9.400
8.400
2.600
1.600
3.700
20
3.950
1.580
SFS FN 1980 293029 Blechs...
293029
rostfreier Stahl
rostfrei A2
1000
1980
ST4.2
4.200
3.100
1.400
16.000
1.400
9.400
8.400
2.600
1.600
3.700
20
3.950
1.580
SFS FN 1980 293028 Blechs...
293028
rostfreier Stahl
rostfrei A2
1000
1980
ST4.2
4.200
3.100
1.400
19.000
1.400
9.400
8.400
2.600
1.600
3.700
20
3.950
1.580
SFS FN 1980 293027 Blechs...
293027
rostfreier Stahl
rostfrei A2
1000
1980
ST4.2
4.200
3.100
1.400
22.000
1.400
9.400
8.400
2.600
1.600
3.700
20
3.950
1.580
SFS FN 1980 293026 Blechs...
293026
rostfreier Stahl
rostfrei A2
1000
1980
ST4.2
4.200
3.100
1.400
25.000
1.400
9.400
8.400
2.600
1.600
3.700
20
3.950
1.580
SFS FN 1980 293025 Blechs...
293025
rostfreier Stahl
rostfrei A2
500
1980
ST4.2
4.200
3.100
1.400
32.000
1.400
9.400
8.400
2.600
1.600
3.700
20
3.950
1.580
SFS FN 1980 293024 Blechs...
293024
rostfreier Stahl
rostfrei A2
500
1980
ST4.2
4.200
3.100
1.400
38.000
1.400
9.400
8.400
2.600
1.600
3.700
20
3.950
1.580
SFS FN 1980 293023 Blechs...
293023
rostfreier Stahl
rostfrei A2
1000
1980
ST4.8
4.800
3.580
1.600
13.000
1.600
10.400
9.300
2.800
2.000
4.300
25
4.500
1.780
SFS FN 1980 293022 Blechs...
293022
rostfreier Stahl
rostfrei A2
1000
1980
ST4.8
4.800
3.580
1.600
16.000
1.600
10.400
9.300
2.800
2.000
4.300
25
4.500
1.780
SFS FN 1980 293021 Blechs...
293021
rostfreier Stahl
rostfrei A2
1000
1980
ST4.8
4.800
3.580
1.600
19.000
1.600
10.400
9.300
2.800
2.000
4.300
25
4.500
1.780
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表