J-XZC03 04 - Precision speed regulating valve
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xzc03_04.prj},{NB=J-XZC03-D12},{CODE=J-XZC03},{TYPE=Straight Connector Type Standard},{MAT=PBT},{D=12},{B1MIN=31.5},{B1MAX=35.2},{B2=36.9},{P=21.2},{E=22.7},{C=23.4},{DD=4.2},{F1=25.7},{F2=10.2},{WEI=65},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
material
ⁿ/ₐ
D
[mm]
B1MIN
B1 min
[mm]
B1MAX
B1 max
[mm]
B2
[mm]
P
[mm]
E
[mm]
C
[mm]
DD
Dd
[mm]
F1
[mm]
F2
[mm]
WEI
Weight (g)
ⁿ/ₐ
J-XZC03-D4
J-XZC03
Straight pipe joint type*...
PBT
4
18.6
21.0
21.0
10.0
10.5
14.9
3.2
12.7
4.8
8.9
J-XZC03-D6
J-XZC03
Straight pipe joint type*...
PBT
6
21.6
25.4
24.4
12.5
13.1
17.0
3.2
14.8
6.2
14
J-XZC03-D8
J-XZC03
Straight pipe joint type*...
PBT
8
24.9
28.5
28.0
14.8
15.4
18.1
3.2
18.2
7.2
25
J-XZC03-D10
J-XZC03
Straight pipe joint type*...
PBT
10
28.9
32.6
31.8
18.2
19.7
20.2
4.2
22.2
8.7
46
J-XZC03-D12
J-XZC03
Straight pipe joint type*...
PBT
12
31.5
35.2
36.9
21.2
22.7
23.4
4.2
25.7
10.2
65
J-XZC04-D4
J-XZC04
Straight pipe joint type ...
PP
4
18.6
21.0
21.1
10.0
10.5
15.0
3.2
12.7
4.8
7.9
J-XZC04-D6
J-XZC04
Straight pipe joint type ...
PP
6
21.5
25.3
24.6
12.5
13.0
17.1
3.2
14.8
6.2
13
J-XZC04-D8
J-XZC04
Straight pipe joint type ...
PP
8
24.9
28.6
28.0
14.8
15.4
18.1
3.2
18.2
7.2
23
J-XZC04-D10
J-XZC04
Straight pipe joint type ...
PP
10
28.9
32.7
32.0
18.2
19.8
20.4
4.2
22.2
8.7
42
J-XZC04-D12
J-XZC04
Straight pipe joint type ...
PP
12
31.5
35.2
37.1
21.2
22.7
23.6
4.2
25.7
10.2
58
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
J-XZB01_02 - Precision type, speed regulating valve, standard type, externa...
Yiheda 3D Electronic Gallery
09.05.2024
WGW01 - Double Cylinder¡¤Cylinder Diameter 6 ~ 32
Yiheda 3D Electronic Gallery
09.05.2024
FNPQE-Q_FNPQE-DK - Precision type push-in connector female thread / male th...
Yiheda 3D Electronic Gallery
09.05.2024
YBSC6 - Single Axis Robot¡¤YBSC6 Series,General Environment Type
Yiheda 3D Electronic Gallery
09.05.2024
TBH01_11 - Shoulder bolt studs · carbon steel, stainless steel
Yiheda 3D Electronic Gallery
09.05.2024
RDE01_51 - Pillar retaining clip¡¤Same diameter orthogonal¡¤Standard /count...
Yiheda 3D Electronic Gallery
09.05.2024
XZL09 - Economical Type¡¤Speed Regulating Valve¡¤Pipeline Type¡¤ Space Savi...
Yiheda 3D Electronic Gallery
14.05.2024
J-XZF03_04 - Precision speed regulating valve
Yiheda 3D Electronic Gallery
09.05.2024
J-XXP01 - Precision type, quick coupling, straight coupling, reducing
Yiheda 3D Electronic Gallery
09.05.2024
RDM01_51 - Pillar retaining clip¡¤Same diameter rotating type
Yiheda 3D Electronic Gallery
09.05.2024
J-XYB06_J-XYC06 - Precision type, quick joint for clean piping, bend joint ...
Yiheda 3D Electronic Gallery
09.05.2024
XZL11 - Economical Type¡¤Speed Regulating Valve¡¤Pipeline Type¡¤ Space Savi...
Yiheda 3D Electronic Gallery
14.05.2024
J-XXD01_02 - Precision type, quick joint, bend joint and external thread
Yiheda 3D Electronic Gallery
09.05.2024
40_AGB06 - GB 40 series aluminum alloy profiles
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성