目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
JIS VG perforated flange SUS
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Blank flange / With pipe flange )
Blank flange / With pipe flange (JIS VF / VG standard)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts_blfl_wpfl/blfl_wpfl_jisvf_vg/jis_vg_perforated_flange_sus.prj},{NB=VG40B40A},{CNSORDERNO=VG40B40A},{PC=20521},{SIZE=40},{A=105},{B=46.0},{C=49.5},{D=3.0},{G1=65},{G2=55},{T=10},{T1=5},{T2=1.5},{PCD=85},{BHD=10},{NOH=4},{ATOD=48.6},{ORING=V55},{BPTYP=Pierced},{FRTYP=Fix}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G1
[mm]
G2
[mm]
T
[mm]
T1
[mm]
T2
[mm]
PCD
P.C.D.
[mm]
BHD
Hole Diameter
[mm]
NOH
Number of holes
ⁿ/ₐ
ATOD
Apply pipe outer diameter
[mm]
ORING
O-ring standard
ⁿ/ₐ
BPTYP
Blank/Pierced
ⁿ/ₐ
FRTYP
Fixed/rotating
ⁿ/ₐ
VG10B10A
VG10B10A
20828
10
70
15.0
17.5
3.0
34
24
8
4
1.5
50
10
4
17.3
V24
Pierced
Fix
VG20B20A
VG20B20A
20397
20
80
25.0
28.0
3.0
44
34
8
4
1.5
60
10
4
27.2
V34
Pierced
Fix
VG25B25A
VG25B25A
20593
25
90
32.0
35.0
3.0
50
40
8
4
1.5
70
10
4
34.0
V40
Pierced
Fix
VG40B40A
VG40B40A
20521
40
105
46.0
49.5
3.0
65
55
10
5
1.5
85
10
4
48.6
V55
Pierced
Fix
VG50B50A
VG50B50A
20829
50
120
57.0
61.0
3.0
80
70
10
5
2.0
100
10
4
60.5
V70
Pierced
Fix
VG65B65A
VG65B65A
20830
65
145
73.0
77.0
3.0
95
85
10
5
2.0
120
12
4
76.3
V85
Pierced
Fix
VG80B80A
VG80B80A
20551
80
160
86.0
90.0
3.0
110
100
12
6
2.0
135
12
4
89.1
V100
Pierced
Fix
VG100B100A
VG100B100A
20831
100
185
111.0
115.0
3.0
130
120
12
6
2.0
160
12
8
114.3
V120
Pierced
Fix
VG125B125A
VG125B125A
20832
125
210
136.0
141.0
3.0
160
150
12
6
2.0
185
12
8
139.8
V150
Pierced
Fix
VG150B150A
VG150B150A
20833
150
235
161.0
166.0
3.0
185
175
12
6
2.0
210
12
8
165.2
V175
Pierced
Fix
VG200B200A
VG200B200A
20834
200
300
212.0
218.0
4.5
241
225
16
8
3.0
270
15
8
216.3
V225
Pierced
Fix
VG250B250A
VG250B250A
20835
250
350
263.0
269.0
4.5
291
275
16
8
3.0
320
15
12
267.4
V275
Pierced
Fix
VG300B300A
VG300B300A
20836
300
400
314.0
320.0
4.5
341
325
16
8
3.0
370
15
12
318.5
V325
Pierced
Fix
VG350B350A
VG350B350A
22058
350
450
350.5
357.5
4.5
396
380
20
10
6.0
420
15
12
355.6
V380
Pierced
Fix
VG400B400A
VG400B400A
22059
400
520
401.5
409.0
4.5
446
430
20
10
6.0
480
19
12
406.4
V430
Pierced
Fix
VG450B450A
VG450B450A
22060
450
575
452.0
460.0
7.0
504
480
20
10
6.0
535
19
16
457.2
V480
Pierced
Fix
VG500B500A
VG500B500A
22061
500
625
504.0
510.0
7.0
554
530
22
11
7.0
585
19
16
508.0
V530
Pierced
Fix
VG550B550A
VG550B550A
22062
550
680
555.0
560.0
7.0
609
585
24
12
7.0
640
19
16
558.8
V585
Pierced
Fix
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JIS VF perforated flange SUS
COSMOTEC
04.04.2023
CBPP, CBCP, CBPPS, CBCPS - Hexagon Socket Set Screws - Bolt Type
Misumi
03.06.2021
JIS VG zero length conversion flange SUS
COSMOTEC
04.04.2023
JIS VF / VG O-ring Viton
COSMOTEC
04.04.2023
JIS VF - Blank flange SUS
COSMOTEC
04.04.2023
Welded Flange - J Flange 5K
ASAHI YUKIZAI CORPORATION
12.03.2024
JIS VF-VG zero length conversion flange SUS
COSMOTEC
04.04.2023
NW / KF-VG standard conversion nipple SUS
COSMOTEC
04.04.2023
JIS VG blank flange acrylic
COSMOTEC
04.04.2023
SJ type - JIS5K
SEKISUI
09.02.2021
JIS VG viewport borosilicate glass
COSMOTEC
04.04.2023
STRAINER (Flange)-JIS
SEKISUI
09.02.2021
RGF_RFC - Full Ring
Kamo Seiko
07.07.2023
JIS VF viewport borosilicate glass
COSMOTEC
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表