目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
JIS VG zero length conversion flange SUS
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Nipple/ Elrbow/ Tee/ Cross/ Cube/ Bell jar)
Nipple
Conversion nipple, zero-length flanges
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts/niple/conversion_nipple_zero_length_flanges/jis_vg_zero_length_conversion_flange.prj},{NB=VG40ZLR25},{CNSORDERNO=VG40ZLR25},{MAT=SUS304},{PC=21818},{STD=VG 40 / 25},{A=105},{B=35},{T=20},{PCD=Large-diameter: 85_ small diameter: 70},{HOD=Large-diameter bolt: M8 (10) _ small diameter bolt: M8(10)},{NOH=Large-diameter bolt: 4_ small- small diameter bolt: 4},{PCD1=85.0},{NOH1=4},{PCD2=70.0},{NOH2=4},{VER=1},{X1=55.000},{X2=65.000},{Y1=40.000},{Y2=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
A
[mm]
B
[mm]
T
[mm]
PCD
P.C.D.
[mm]
HOD
Hole diameter(depth)
[mm]
NOH
Number of holes
ⁿ/ₐ
VG25ZLR20
VG25ZLR20
21816
VG 25 / 20
90
28
20
Large-diameter: 70_ small...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VG40ZLR20
VG40ZLR20
21817
VG 40 / 20
105
28
20
Large-diameter: 85_ small...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VG40ZLR25
VG40ZLR25
21818
VG 40 / 25
105
35
20
Large-diameter: 85_ small...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VG50ZLR20
VG50ZLR20
21819
VG 50 / 20
120
28
20
Large-diameter: 100_ smal...
Large-diameter bolt: Φ10 ...
Large-diameter bolt: 4_ s...
VG50ZLR25
VG50ZLR25
21820
VG 50 / 25
120
35
20
Large-diameter: 100_ smal...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VG50ZLR40
VG50ZLR40
21821
VG 50 / 40
120
50
20
Large-diameter: 100_ smal...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表