JPQSA, JPQSD, GJPQSA, BJPQSA, SJPQSA, SJPQSD, HJPQSA, HJPQSD, CJPQSA, CJPQSD, MJPQSA, MJPQSD, MGJPQSA, MGJPQSD, MCJPQSA, JPQSPA, JPQSPD, GJPQSPA, BJPQSPA, SJPQSPA, SJPQSPD, HJPQSPA, HJPQSPD, CJPQSPA, CJPQSPD, MJPQSPA, MJPQSPD, MGJPQSPA - 定位销 小头球面型 -压入- P尺寸指定型
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/jpqsa.prj},{NB=JPQSA6-2.00},{SHP=R},{DTOL=SA},{MAT=SKS3},{ST=-},{HARD=TH60},{D=6},{P=2.00},{L=10},{B=5},{C=1.0},{LL=1},{ALT1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
L
[mm]
B
[mm]
C
[mm]
LL
l
[mm]
W
(W)
[mm]
JPQSA2-1.00
JPQSA2-1.00
2
4
2
0.3
0
0.0
JPQSA3-1.00
JPQSA3-1.00
3
5
3
0.5
1
0.0
JPQSA4-2.00
JPQSA4-2.00
4
5
3
1.0
1
0.0
JPQSA5-2.00
JPQSA5-2.00
5
10
5
1.0
1
0.0
JPQSA6-2.00
JPQSA6-2.00
6
10
5
1.0
1
0.0
JPQSA8-3.00
JPQSA8-3.00
8
15
6
1.5
2
0.0
JPQSA10-3.00
JPQSA10-3.00
10
15
8
2.0
2
0.0
JPQSA12-5.00
JPQSA12-5.00
12
15
8
2.0
2
0.0
JPQSA13-6.00
JPQSA13-6.00
13
22
8
2.0
2
0.0
JPQSA16-10.00
JPQSA16-10.00
16
22
10
3.0
2
0.0
JPQSA20-13.00
JPQSA20-13.00
20
30
10
3.0
2
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表