slovenčina
English
KDF-ELB - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-EL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_el/kdf_elb_asmtab.prj},{NB=KDF 125 ELB},{ORDERNO=KDF 125 ELB},{WDAB=125x38},{LC=100},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Roller bearing},{WHEEL=125 ELB 15},{VER=3},{VER1=3},{PPATH=parts/kd_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 80 ELB
KDF 80 ELB
80x25
50
128
105x85
80x60
8.5
83.0
Roller bearing
KDF 100 ELB
KDF 100 ELB
100x30
70
137
105x85
80x60
8.5
92.0
Roller bearing
KDF 125 ELB
KDF 125 ELB
125x38
100
163
135x110
105x80
10.5
104.5
Roller bearing
KDF 160 ELK
KDF 160 ELK
160x40
135
199
135x110
105x80
10.5
128.0
Ball bearing
KDF 160 ELB
KDF 160 ELB
160x40
135
199
135x110
105x80
10.5
128.0
Roller bearing
KDF 200 ELK
KDF 200 ELK
200x50
205
249
135x110
105x80
12.5
165.0
Ball bearing
KDF 200 ELB
KDF 200 ELB
200x50
205
249
135x110
105x80
12.5
165.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表