KFG2T (Inch) - Male Branch Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Inch-size Stainless Steel 316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_inch/kfg2t_mbt_inch.prj},{NB=KFG2T0906-N01},{OD=dia 5/16},{ODX=8.00},{ID=dia 0.236},{IDX=6.00},{NPT=1/8},{MODEL1=KFG2T0906-N01},{SEAL=},{H1=12},{H2=14},{L1=17.4},{L2=15.8},{M=6.6},{D=5.3},{A=20.3},{EA=16.0},{CNSMASSEXACT=31},{ND=9.728},{DV1=6.8},{DV2=12.6},{DV3=11.0},{DH1=10.0},{DH2=10.5},{LH1=1.8},{LH2=8.6},{LH3=1.5},{LH4=5.0},{LV1=3.5},{LV2=5.3},{LV3=0.7},{LV4=12.6},{DEG=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
Applicable tube size O.D.(inch)
ⁿ/ₐ
ID
Applicable tube size I.D.(inch)
ⁿ/ₐ
NPT
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2T0122-N01
dia 1/8
dia 0.086
1/8
KFG2T0122-N01
10
8
13.5
12.5
5.0
1.5
13.7
2.0
13
KFG2T0122-N02
dia 1/8
dia 0.086
1/4
KFG2T0122-N02
10
8
13.5
15.9
5.0
1.5
15.9
2.0
17
KFG2T0325-N01
dia 5/32
dia 0.098
1/8
KFG2T0325-N01
10
8
13.5
12.5
5.0
1.8
13.7
3.0
13
KFG2T0325-N02
dia 5/32
dia 0.098
1/4
KFG2T0325-N02
10
8
13.5
15.9
5.0
1.8
15.9
3.0
17
KFG2T0704-N01
dia 1/4
dia 5/32
1/8
KFG2T0704-N01
10
12
15.2
14.7
6.0
3.3
18.1
10.0
22
KFG2T0704-N02
dia 1/4
dia 5/32
1/4
KFG2T0704-N02
10
12
15.2
18.1
6.0
3.3
20.3
10.0
26
KFG2T0906-N01
dia 5/16
dia 0.236
1/8
KFG2T0906-N01
12
14
17.4
15.8
6.6
5.3
20.3
16.0
31
KFG2T0906-N02
dia 5/16
dia 0.236
1/4
KFG2T0906-N02
12
14
17.4
19.2
6.6
5.3
22.5
25.0
35
KFG2T0906-N03
dia 5/16
dia 0.236
3/8
KFG2T0906-N03
12
14
17.4
19.6
6.6
5.3
22.6
25.0
38
KFG2T1163-N02
dia 3/8
dia 1/4
1/4
KFG2T1163-N02
15
17
20.4
20.9
7.6
5.6
25.9
18.0
58
KFG2T1163-N03
dia 3/8
dia 1/4
3/8
KFG2T1163-N03
15
17
20.4
21.3
7.6
5.6
26.0
28.0
61
KFG2T1163-N04
dia 3/8
dia 1/4
1/2
KFG2T1163-N04
15
17
20.4
24.5
7.6
5.6
27.5
28.0
71
KFG2T1395-N02
dia 1/2
dia 3/8
1/4
KFG2T1395-N02
17
19
23.3
21.9
8.5
8.5
27.9
36.0
70
KFG2T1395-N03
dia 1/2
dia 3/8
3/8
KFG2T1395-N03
17
19
23.3
22.3
8.5
8.5
28.0
54.0
74
KFG2T1395-N04
dia 1/2
dia 3/8
1/2
KFG2T1395-N04
17
19
23.3
25.5
8.5
8.5
29.5
54.0
83
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表