KJU Different Diameter Union Y - Miniature One-touch Fitting KJU Different Diameter Union Y
SMC
bp4_air_line_equipment
fittings_and_tubing
KJ Miniatur One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kj/kju_dduy.prj},{NB=KJU04-06},{IDNR=},{SA=4.0},{SB=6.0},{PART=KJU04-06},{D1=9.3},{D2=11.6},{L1=29.2},{L2=19.3},{P=9.3},{Q=7.3},{M1=12.7},{M2=13.7},{N=8.0},{U=8.0},{W=3.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SA
Tube Outer Diameter A
[mm]
SB
Tube Outer Diameter B
[mm]
D1
Max. Diameter
[mm]
D2
Max. Diameter
[mm]
L1
[mm]
L2
[mm]
P
[mm]
Q
[mm]
M1
[mm]
M2
[mm]
N
Effective Area Nylon
[mm²]
U
Effective Area Urethane
[mm²]
W
Weight
[g]
KJU23-04
3.2
4.0
8.4
9.3
27.5
18.3
8.4
6.3
12.7
12.9
4.5
4.5
2.7
KJU04-06
4.0
6.0
9.3
11.6
29.2
19.3
9.3
7.3
12.7
13.7
8.0
8.0
3.7
KJU02-23
2.0
3.2
8.4
8.4
28.7
19.2
8.4
5.8
6.0
6.0
0.0
0.0
0.0
KJU02-04
2.0
4.0
9.3
9.3
28.1
18.5
9.3
6.3
6.0
6.0
0.0
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表