Knuckle eyes
MBO Oßwald
Knuckle eyes
Powered by
CAD모델 선택
{mbo_osswald/gelenkaugen/gelenkaugen.prj},{NB=10 47 0000 0010/003},{PREVIEW=../_pool_/d7/f0/gelenkauge_700x700px.png},{REF=10 47 0000 0010/003},{IDENT=Gelenkauge 10 M10 x 1,5 Stahl blank},{SIZE=10 M10},{MATERIAL=Stahl},{SURFACE=blank},{D1=18},{D2P01=8,1},{D3=M10 x 1,5},{THREAD=Regelgewinde rechts},{RR=9},{SW=12},{L1=33},{L2=14},{L3=17},{L4=25},{WEIGHT100=3,98},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gelenkauge-10-m10-stahl-blank},{DEFAULTSORTATTR=1030}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2P01
d2 +0,1
[mm]
D3
d3
[mm]
THREAD
Thread version
ⁿ/ₐ
RR
R
[mm]
SW
sw
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
10 47 0000 0035/003
10 47 0000 0035/003
Knuckle eye 3,5 M3,5 x 0,...
3,5 M3,5
Steel
bright
8
4,1
M3,5 x 0,6
Regular thread right
4
4
16
3
8
12
0,32
10 47 0000 0035/013
10 47 0000 0035/013
Knuckle eye 3,5 M3,5 x 0,...
3,5 M3,5
Steel
electr. galvanised white
8
4,1
M3,5 x 0,6
Regular thread right
4
4
16
3
8
12
0,32
11 47 0000 0035/003
11 47 0000 0035/003
Knuckle eye 3,5LH M3,5 x ...
3,5 M3,5LH
Steel
bright
8
4,1
M3,5 x 0,6 LH
Regular thread left
4
4
16
3
8
12
0,32
11 47 0000 0035/013
11 47 0000 0035/013
Knuckle eye 3,5LH M3,5 x ...
3,5 M3,5LH
Steel
electr. galvanised white
8
4,1
M3,5 x 0,6 LH
Regular thread left
4
4
16
3
8
12
0,32
10 47 0000 0005/003
10 47 0000 0005/003
Knuckle eye 5 M5 x 0,8 St...
5 M5
Steel
bright
10
6,1
M5 x 0,8
Regular thread right
5
6
20,5
8
10
16
0,69
10 47 0000 0005/013
10 47 0000 0005/013
Knuckle eye 5 M5 x 0,8 St...
5 M5
Steel
electr. galvanised white
10
6,1
M5 x 0,8
Regular thread right
5
6
20,5
8
10
16
0,69
11 47 0000 0005/003
11 47 0000 0005/003
Knuckle eye 5LH M5 x 0,8L...
5 M5LH
Steel
bright
10
6,1
M5 x 0,8 LH
Regular thread left
5
6
20,5
8
10
16
0,69
11 47 0000 0005/013
11 47 0000 0005/013
Knuckle eye 5LH M5 x 0,8L...
5 M5LH
Steel
electr. galvanised white
10
6,1
M5 x 0,8 LH
Regular thread left
5
6
20,5
8
10
16
0,69
10 47 0000 0008/003
10 47 0000 0008/003
Knuckle eye 8 M8 x 1,25 S...
8 M8
Steel
bright
14
8,1
M8 x 1,25
Regular thread right
7
10
26
10
14
20
1,8
10 47 0000 0008/013
10 47 0000 0008/013
Knuckle eye 8 M8 x 1,25 S...
8 M8
Steel
electr. galvanised white
14
8,1
M8 x 1,25
Regular thread right
7
10
26
10
14
20
1,8
11 47 0000 0008/003
11 47 0000 0008/003
Knuckle eye 8LH M8 x 1,25...
8 M8LH
Steel
bright
14
8,1
M8 x 1,25 LH
Regular thread left
7
10
26
10
14
20
1,8
11 47 0000 0008/013
11 47 0000 0008/013
Knuckle eye 8LH M8 x 1,25...
8 M8LH
Steel
electr. galvanised white
14
8,1
M8 x 1,25 LH
Regular thread left
7
10
26
10
14
20
1,8
10 47 0000 0010/003
10 47 0000 0010/003
Knuckle eye 10 M10 x 1,5 ...
10 M10
Steel
bright
18
8,1
M10 x 1,5
Regular thread right
9
12
33
14
17
25
3,98
10 47 0000 0010/013
10 47 0000 0010/013
Knuckle eye 10 M10 x 1,5 ...
10 M10
Steel
electr. galvanised white
18
8,1
M10 x 1,5
Regular thread right
9
12
33
14
17
25
3,98
11 47 0000 0010/003
11 47 0000 0010/003
Knuckle eye 10LH M10 x 1,...
10 M10LH
Steel
bright
18
8,1
M10 x 1,5 LH
Regular thread left
9
12
33
14
17
25
3,98
11 47 0000 0010/013
11 47 0000 0010/013
Knuckle eye 10LH M10 x 1,...
10 M10LH
Steel
electr. galvanised white
18
8,1
M10 x 1,5 LH
Regular thread left
9
12
33
14
17
25
3,98
16 47 0000 0014/003
16 47 0000 0014/003
Knuckle eye 14FG M14 x 1,...
14 M14FG
Steel
bright
25
14,1
M14 x 1,5 FG
Fine-pitch thread right
12,5
14
51
18
21
40
11,2
16 47 0000 0014/013
16 47 0000 0014/013
Knuckle eye 14FG M14 x 1,...
14 M14FG
Steel
electr. galvanised white
25
14,1
M14 x 1,5 FG
Fine-pitch thread right
12,5
14
51
18
21
40
11,2
10 47 0000 0035/000
10 47 0000 0035/000
Knuckle eye 3,5 M3,5 x 0,...
3,5 M3,5
Stainless steel
bright
8
4,1
M3,5 x 0,6
Regular thread right
4
4
16
3
8
12
0,32
11 47 0000 0035/000
11 47 0000 0035/000
Knuckle eye 3,5LH M3,5 x ...
3,5 M3,5LH
Stainless steel
bright
8
4,1
M3,5 x 0,6 LH
Regular thread left
4
4
16
3
8
12
0,32
10 47 0000 0005/000
10 47 0000 0005/000
Knuckle eye 5 M5 x 0,8 St...
5 M5
Stainless steel
bright
10
6,1
M5 x 0,8
Regular thread right
5
6
20,5
8
10
16
0,69
11 47 0000 0005/000
11 47 0000 0005/000
Knuckle eye 5LH M5 x 0,8L...
5 M5LH
Stainless steel
bright
10
6,1
M5 x 0,8 LH
Regular thread left
5
6
20,5
8
10
16
0,69
10 47 0000 0008/000
10 47 0000 0008/000
Knuckle eye 8 M8 x 1,25 S...
8 M8
Stainless steel
bright
14
8,1
M8 x 1,25
Regular thread right
7
10
26
10
14
20
1,8
11 47 0000 0008/000
11 47 0000 0008/000
Knuckle eye 8LH M8 x 1,25...
8 M8LH
Stainless steel
bright
14
8,1
M8 x 1,25 LH
Regular thread left
7
10
26
10
14
20
1,8
10 47 0000 0010/000
10 47 0000 0010/000
Knuckle eye 10 M10 x 1,5 ...
10 M10
Stainless steel
bright
18
8,1
M10 x 1,5
Regular thread right
9
12
33
14
17
25
3,98
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
27618 - Rod-end eyes
norelem
26.06.2024
Rod end GA - suitable for screw jacks type N, VK and VP
Neff Gewindetriebe
04.06.2024
Rod eye with spherical bearing
CMB Cilindri
19.10.2021
joints with spherical bearing to ISO6982 and DIN24338 - GLK-KN
HEB
15.04.2024
K1460 - Clamp cam brass
KIPP
27.05.2024
AHR_004 - Rod ends with a welding shank
SKF
21.11.2022
A - Eye
ACE Shock Absorbers
07.02.2024
Mod. GA-90 - Swivel ball joint
Camozzi
11.06.2024
CNS I - I Type Single Knuckle Joint
SMC
22.10.2021
CG1 I - Single Knuckle Joint
SMC
10.11.2021
IH - Single Knuckle Joint
SMC
10.11.2021
A-V4A/VA - Eye
ACE Shock Absorbers
07.02.2024
F - Inline Ball Joint
ACE Shock Absorbers
07.02.2024
PA-V4A - PA-V4A
ACE Shock Absorbers
07.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성