您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 534 - Knurled knobs with thread (M)
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Knobs
GN 534
GN 534 M
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelgriffe/gn534/gn534_m/gn534_m.prj},{NB=Kordelgriff GN 534-50-M8-SW-DGN},{PARTNUMBER=GN 534-50-M8-SW-DGN},{NORMNR=GN 534},{D1N=50},{D1A=50.0},{DX=12.0},{D2=M8},{D2X=8},{FARBE=grün},{D4=20},{H1=33.0},{H2=16.0},{T1=20},{WEIGHT=0.0346},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1N
Nominal dimension
[mm]
D1A
Actual dimension
[mm]
D2
Thread
[mm]
FARBE
Color
ⁿ/ₐ
D4
[mm]
H1
[mm]
H2
[mm]
T1
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob GN 534-32-M5...
GN 534-32-M5-SW
32
31.0
M5
black
15
24.0
11.5
10
0.0152
39263000
YES
Knurled knob GN 534-32-M5...
GN 534-32-M5-SW-DOR
32
31.0
M5
orange
15
24.0
11.5
10
0.0140
39263000
YES
Knurled knob GN 534-32-M5...
GN 534-32-M5-SW-DGR
32
31.0
M5
grey
15
24.0
11.5
10
0.0130
39263000
YES
Knurled knob GN 534-32-M5...
GN 534-32-M5-SW-DGB
32
31.0
M5
yellow
15
24.0
11.5
10
0.0123
39263000
YES
Knurled knob GN 534-32-M5...
GN 534-32-M5-SW-DBL
32
31.0
M5
blue
15
24.0
11.5
10
0.0135
39263000
YES
Knurled knob GN 534-32-M5...
GN 534-32-M5-SW-DRT
32
31.0
M5
red
15
24.0
11.5
10
0.0140
39263000
YES
Knurled knob GN 534-32-M5...
GN 534-32-M5-SW-DGN
32
31.0
M5
green
15
24.0
11.5
10
0.0125
39263000
YES
Knurled knob GN 534-32-M6...
GN 534-32-M6-SW
32
31.0
M6
black
15
24.0
11.5
12
0.0200
39263000
YES
Knurled knob GN 534-32-M6...
GN 534-32-M6-SW-DOR
32
31.0
M6
orange
15
24.0
11.5
12
0.0180
39263000
YES
Knurled knob GN 534-32-M6...
GN 534-32-M6-SW-DGR
32
31.0
M6
grey
15
24.0
11.5
12
0.0170
39263000
YES
Knurled knob GN 534-32-M6...
GN 534-32-M6-SW-DGB
32
31.0
M6
yellow
15
24.0
11.5
12
0.0163
39263000
YES
Knurled knob GN 534-32-M6...
GN 534-32-M6-SW-DBL
32
31.0
M6
blue
15
24.0
11.5
12
0.0176
39263000
YES
Knurled knob GN 534-32-M6...
GN 534-32-M6-SW-DRT
32
31.0
M6
red
15
24.0
11.5
12
0.0180
39263000
YES
Knurled knob GN 534-32-M6...
GN 534-32-M6-SW-DGN
32
31.0
M6
green
15
24.0
11.5
12
0.0165
39263000
YES
Knurled knob GN 534-40-M6...
GN 534-40-M6-SW
40
39.5
M6
black
17
26.5
12.5
12
0.0220
39263000
YES
Knurled knob GN 534-40-M6...
GN 534-40-M6-SW-DOR
40
39.5
M6
orange
17
26.5
12.5
12
0.0240
39263000
YES
Knurled knob GN 534-40-M6...
GN 534-40-M6-SW-DGR
40
39.5
M6
grey
17
26.5
12.5
12
0.0214
39263000
YES
Knurled knob GN 534-40-M6...
GN 534-40-M6-SW-DGB
40
39.5
M6
yellow
17
26.5
12.5
12
0.0240
39263000
YES
Knurled knob GN 534-40-M6...
GN 534-40-M6-SW-DBL
40
39.5
M6
blue
17
26.5
12.5
12
0.0215
39263000
YES
Knurled knob GN 534-40-M6...
GN 534-40-M6-SW-DRT
40
39.5
M6
red
17
26.5
12.5
12
0.0232
39263000
YES
Knurled knob GN 534-40-M6...
GN 534-40-M6-SW-DGN
40
39.5
M6
green
17
26.5
12.5
12
0.0215
39263000
YES
Knurled knob GN 534-40-M8...
GN 534-40-M8-SW
40
39.5
M8
black
17
26.5
12.5
13
0.0240
39263000
YES
Knurled knob GN 534-40-M8...
GN 534-40-M8-SW-DOR
40
39.5
M8
orange
17
26.5
12.5
13
0.0240
39263000
YES
Knurled knob GN 534-40-M8...
GN 534-40-M8-SW-DGR
40
39.5
M8
grey
17
26.5
12.5
13
0.0214
39263000
YES
Knurled knob GN 534-40-M8...
GN 534-40-M8-SW-DGB
40
39.5
M8
yellow
17
26.5
12.5
13
0.0240
39263000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表