KQ2VT - Triple Universal Male Elbow (Face Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:R, Rc (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_7/kq2vt_tume_asmtab.prj},{NB=KQ2VT08-02AP},{GUI=KQ2VT08-02*P},{OD=8},{T=1/4},{RA=13.157},{MATERIAL=A},{TUBE=08},{PORT=02},{H=19},{D1=13.2},{D2=17.6},{L1=23.7},{L2=23.4},{L3=66.2},{A=58.6},{M=14.2},{P=15.9},{EA1=16.0},{EA2=11.2},{MBS=6.0},{CNSMASSEXACT=60.8},{A1=5.600},{DA3=11.000},{DA1=13.000},{DA2=8.950},{DA4=11.200},{LH1=10.800},{LV1=8.500},{PPATH=kq2vt_tume/assembly/kq2vt_tume_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
P
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2VT04-01AP
KQ2VT04-01*P
4
1/8
KQ2VT04-01AP
14
8.2
13.4
19.3
17.6
53.8
48.6
13.3
13.4
2.9
2.9
3.0
27.5
KQ2VT04-02AP
KQ2VT04-02*P
4
1/4
KQ2VT04-02AP
17
8.2
13.4
19.3
21.0
57.2
49.6
13.3
13.4
2.9
2.9
3.0
36.8
KQ2VT04-03AP
KQ2VT04-03*P
4
3/8
KQ2VT04-03AP
21
8.2
13.4
19.3
23.0
59.2
51.6
13.3
13.4
2.9
2.9
3.0
54.4
KQ2VT06-01AP
KQ2VT06-01*P
6
1/8
KQ2VT06-01AP
14
10.4
13.4
20.5
17.6
53.8
48.6
13.3
13.4
7.5
5.9
4.5
28.5
KQ2VT06-02AP
KQ2VT06-02*P
6
1/4
KQ2VT06-02AP
17
10.4
13.4
20.5
21.0
57.2
49.6
13.3
13.4
7.5
5.9
4.5
37.8
KQ2VT06-03AP
KQ2VT06-03*P
6
3/8
KQ2VT06-03AP
21
10.4
13.4
20.5
23.0
59.2
51.6
13.3
13.4
7.5
5.9
4.5
55.4
KQ2VT08-01AP
KQ2VT08-01*P
8
1/8
KQ2VT08-01AP
19
13.2
17.6
23.7
21.0
63.8
58.6
14.2
15.9
16.0
11.2
6.0
67.0
KQ2VT08-02AP
KQ2VT08-02*P
8
1/4
KQ2VT08-02AP
19
13.2
17.6
23.7
23.4
66.2
58.6
14.2
15.9
16.0
11.2
6.0
60.8
KQ2VT08-03AP
KQ2VT08-03*P
8
3/8
KQ2VT08-03AP
21
13.2
17.6
23.7
24.4
67.2
59.6
14.2
15.9
16.0
11.2
6.0
72.7
KQ2VT08-04AP
KQ2VT08-04*P
8
1/2
KQ2VT08-04AP
27
13.2
17.6
23.7
29.2
72.0
61.6
14.2
15.9
16.0
11.2
6.0
112.8
KQ2VT10-02AP
KQ2VT10-02*P
10
1/4
KQ2VT10-02AP
21
15.9
20.6
25.7
25.8
77.0
69.4
15.6
19.2
27.0
20.3
7.5
89.7
KQ2VT10-03AP
KQ2VT10-03*P
10
3/8
KQ2VT10-03AP
21
15.9
20.6
25.7
25.8
77.0
69.4
15.6
19.2
27.0
20.3
7.5
86.5
KQ2VT10-04AP
KQ2VT10-04*P
10
1/2
KQ2VT10-04AP
27
15.9
20.6
25.7
30.6
81.8
71.4
15.6
19.2
27.0
20.3
7.5
125.5
KQ2VT12-02AP
KQ2VT12-02*P
12
1/4
KQ2VT12-02AP
26
18.5
25.2
28.9
29.1
86.7
79.1
17.0
21.6
39.0
30.8
9.0
158.6
KQ2VT12-03AP
KQ2VT12-03*P
12
3/8
KQ2VT12-03AP
26
18.5
25.2
28.9
29.1
86.7
79.1
17.0
21.6
39.0
30.8
9.0
145.4
KQ2VT12-04AP
KQ2VT12-04*P
12
1/2
KQ2VT12-04AP
27
18.5
25.2
28.9
31.9
89.5
79.1
17.0
21.6
39.0
30.8
9.0
155.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表