KQ2Y - Male Run Tee (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:Metric Size Connection Thread:Rc,G,NPT,NPTF
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_4/kq2y_mrt_gs.prj},{NB=KQ2Y08-U03A},{GUI=KQ2Y08-U03},{OD=8},{T=3/8},{RA=16.662},{MATERIAL=A},{TUBE=08},{PORT=03},{H=17},{D1=13.2},{D2=12},{L1=18.2},{L2=22.8},{L3=18.2},{A=34.6},{M=14.2},{EA1=25.6},{EA2=17.7},{MBS=6.0},{CNSMASSEXACT=22.0},{LV1=4.860},{LV2=0.74},{LV3=7.40},{LV4=13.600},{LV5=12.000},{DH1=14.70},{DH2=10.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2Y04-U01A
KQ2Y04-U01
4
1/8
KQ2Y04-U01A
10
8.2
10
15.3
16.4
15.3
26.9
13.3
6.4
4.0
3.0
5.6
KQ2Y04-U02A
KQ2Y04-U02
4
1/4
KQ2Y04-U02A
14
8.2
10
15.3
19.2
15.3
28.1
13.3
6.4
4.0
3.0
12.2
KQ2Y06-U01A
KQ2Y06-U01
6
1/8
KQ2Y06-U01A
10
10.4
10
16.3
17.5
16.3
29.0
13.3
13.4
10.6
4.5
6.3
KQ2Y06-U02A
KQ2Y06-U02
6
1/4
KQ2Y06-U02A
14
10.4
10
16.3
20.3
16.3
30.2
13.3
13.4
10.6
4.5
13.0
KQ2Y06-U03A
KQ2Y06-U03
6
3/8
KQ2Y06-U03A
17
10.4
10
16.3
21.4
16.3
31.3
13.3
13.4
10.6
4.5
22.5
KQ2Y08-U01A
KQ2Y08-U01
8
1/8
KQ2Y08-U01A
10
13.2
10
18.2
18.9
18.2
32.3
14.2
13.4
13.4
4.5
8.0
KQ2Y08-U01AQ
KQ2Y08-U01*Q
8
1/8
KQ2Y08-U01AQ
12
13.2
12
18.2
22.7
18.2
36.7
14.2
25.6
17.7
6.0
10.4
KQ2Y08-U02A
KQ2Y08-U02
8
1/4
KQ2Y08-U02A
14
13.2
12
18.2
21.7
18.2
33.5
14.2
25.6
17.7
6.0
12.7
KQ2Y08-U03A
KQ2Y08-U03
8
3/8
KQ2Y08-U03A
17
13.2
12
18.2
22.8
18.2
34.6
14.2
25.6
17.7
6.0
22.0
KQ2Y10-U01A
KQ2Y10-U01
10
1/8
KQ2Y10-U01A
14
15.9
12
20.6
21.4
20.6
37.3
15.6
40.0
28.4
6.0
15.2
KQ2Y10-U02A
KQ2Y10-U02
10
1/4
KQ2Y10-U02A
17
15.9
17
20.6
24.2
20.6
38.5
15.6
40.0
28.4
7.5
19.7
KQ2Y10-U03A
KQ2Y10-U03
10
3/8
KQ2Y10-U03A
17
15.9
17
20.6
26.8
20.6
41.1
15.6
40.0
28.4
7.5
20.7
KQ2Y10-U04A
KQ2Y10-U04
10
1/2
KQ2Y10-U04A
22
15.9
17
20.6
34.4
20.6
46.5
15.6
40.0
28.4
7.5
50.9
KQ2Y12-U02A
KQ2Y12-U02
12
1/4
KQ2Y12-U02A
17
18.5
17
23.0
25.5
23.0
42.2
17.0
57.4
45.4
9.0
22.8
KQ2Y12-U03A
KQ2Y12-U03
12
3/8
KQ2Y12-U03A
17
18.5
17
23.0
28.1
23.0
44.8
17.0
57.4
45.4
9.0
23.9
KQ2Y12-U04A
KQ2Y12-U04
12
1/2
KQ2Y12-U04A
22
18.5
17
23.0
35.7
23.0
50.2
17.0
57.4
45.4
9.0
54.2
KQ2Y16-U03A
KQ2Y16-U03
16
3/8
KQ2Y16-U03A
22
23.8
21
28.6
32.4
28.6
54.6
20.6
81.0
60.0
11.0
44.9
KQ2Y16-U04A
KQ2Y16-U04
16
1/2
KQ2Y16-U04A
22
23.8
21
28.6
35.0
28.6
55.0
20.6
113.0
60.0
13.0
55.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表