KQ2Z (Inch) - Branch Universal Male Elbow (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2/kq2z_bume_s_inch.prj},{NB=KQ2Z09-34A},{GUI=KQ2Z09-34},{OD=5/16},{T=1/8},{MATERIAL=A},{SEAL=},{TUBE=09},{PORT=34},{H=11.11},{D1=13.2},{D2=17.6},{L1=21.2},{L2=15.1},{L3=27.6},{A=24.4},{M=14.2},{P=13.2},{EA1=20.5},{EA2=14.2},{MBS=6.0},{CNSMASSEXACT=24.1},{B1=11.100},{B2=4.400},{DX=11.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
P
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2Z01-34A
KQ2Z01-34
1/8
1/8
KQ2Z01-34A
8.00
7.1
13.4
18.5
13.7
25.6
22.4
13.3
7.1
2.2
1.9
2.5
14.1
KQ2Z03-34A
KQ2Z03-34
5/32
1/8
KQ2Z03-34A
8.00
8.2
13.4
18.5
13.7
25.6
22.4
13.3
8.2
2.9
2.9
3.0
14.4
KQ2Z05-34A
KQ2Z05-34
3/16
1/8
KQ2Z05-34A
8.00
9.1
13.4
18.4
13.7
25.6
22.4
13.3
9.1
4.5
3.7
3.5
14.7
KQ2Z07-34A
KQ2Z07-34
1/4
1/8
KQ2Z07-34A
8.00
11.1
13.4
18.4
13.7
25.6
22.4
13.3
11.1
7.5
6.6
4.5
15.2
KQ2Z07-35A
KQ2Z07-35
1/4
1/4
KQ2Z07-35A
11.11
11.1
17.6
20.4
18.0
31.0
26.6
13.3
11.1
7.7
6.6
4.5
29.5
KQ2Z09-34A
KQ2Z09-34
5/16
1/8
KQ2Z09-34A
11.11
13.2
17.6
21.2
15.1
27.6
24.4
14.2
13.2
20.5
14.2
6.0
24.1
KQ2Z09-35A
KQ2Z09-35
5/16
1/4
KQ2Z09-35A
11.11
13.2
17.6
21.2
18.5
31.0
26.6
14.2
13.2
20.5
14.2
6.0
31.0
KQ2Z09-36A
KQ2Z09-36
5/16
3/8
KQ2Z09-36A
12.70
13.2
20.6
22.3
19.5
35.3
30.6
14.2
13.2
20.5
14.2
6.0
46.0
KQ2Z11-35A
KQ2Z11-35
3/8
1/4
KQ2Z11-35A
12.70
15.4
20.6
25.9
19.1
34.9
30.5
15.6
15.4
23.4
19.3
7.0
40.7
KQ2Z11-36A
KQ2Z11-36
3/8
3/8
KQ2Z11-36A
12.70
15.4
20.6
25.9
19.5
35.3
30.6
15.6
15.4
23.4
19.3
7.0
48.4
KQ2Z13-36A
KQ2Z13-36
1/2
3/8
KQ2Z13-36A
17.46
19.3
27.0
30.1
20.2
35.1
30.4
17.0
19.3
38.8
34.3
9.0
69.5
KQ2Z13-37A
KQ2Z13-37
1/2
1/2
KQ2Z13-37A
17.46
19.3
27.0
30.1
23.4
38.3
31.9
17.0
19.3
38.8
34.3
9.0
88.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2Z - Branch Universal Male Elbow (Face Seal)
SMC
26.09.2023
KQ2ZD (Inch) - Double Branch Universal Male Elbow (Sealant)
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表