KQ2ZF - Branch Universal Female Elbow (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2zf_bufe_gs.prj},{NB=KQ2ZF04-M5A},{GUI=KQ2ZF04-M5},{OD=4},{T=M5x0.8},{MATERIAL=A},{H=8},{D1=8.2},{D2=9.8},{L1=16.5},{L2=10.2},{L3=19.2},{A=16.2},{M=13.3},{P=8.2},{EA1=3.4},{EA2=3.4},{MBS=2.5},{CNSMASSEXACT=6.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
P
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2ZF04-M5A
KQ2ZF04-M5
4
M5x0.8
KQ2ZF04-M5A
8
8.2
9.8
16.5
10.2
19.2
16.2
13.3
8.2
3.4
3.4
2.5
6.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表