KQB2E-G-F - Bulkhead Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2-F FDA Compliant/Metal One-touch Fittings
KQB2-G-F Applicable Tubing: Metric Size, Connection Thread: G
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2_f/kqb2_g_f/kqb2e_g_f_asmtab.prj},{NB=KQB2E08-G02-F},{OD=ø8},{ODX=8.0},{G=1/4},{MODEL=KQB2E08-G02-F},{T=M15x1},{H1=19},{H2=19},{L1=34.5},{L2=15.1},{MH=16},{M=16.1},{EA=26.1},{CNSMASSEXACT=43.9},{ND=13.157},{RA=15},{RP=1},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=13.5},{DV5=15.0},{LH1=2.0},{LH2=3.2},{LH3=1.7},{LH4=8.8},{LH5=2.0},{LH6=20.1},{LH7=3.8},{PPATH=kqb2e_g_f/assembly/kqb2e_g_f_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
OD
Applicable tube O.D.
ⁿ/ₐ
G
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
T
(M)
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
MH
Mounting hole
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2E04-G01-F
ø4
1/8
KQB2E04-G01-F
M10x1
17
12
27.1
11.0
11
12.6
5.6
25.1
KQB2E04-G02-F
ø4
1/4
KQB2E04-G02-F
M10x1
19
12
32.7
16.6
11
12.6
5.6
36.9
KQB2E06-G01-F
ø6
1/8
KQB2E06-G01-F
M14x1
17
17
25.5
7.4
15
13.6
13.1
26.8
KQB2E06-G02-F
ø6
1/4
KQB2E06-G02-F
M14x1
19
17
33.5
15.4
15
13.6
13.1
42.7
KQB2E06-G03-F
ø6
3/8
KQB2E06-G03-F
M14x1
24
17
35.0
16.9
15
13.6
13.1
62.0
KQB2E08-G01-F
ø8
1/8
KQB2E08-G01-F
M15x1
17
19
27.6
8.2
16
16.1
26.1
30.4
KQB2E08-G02-F
ø8
1/4
KQB2E08-G02-F
M15x1
19
19
34.5
15.1
16
16.1
26.1
43.9
KQB2E08-G03-F
ø8
3/8
KQB2E08-G03-F
M15x1
24
19
36.0
16.6
16
16.1
26.1
66.2
KQB2E10-G02-F
ø10
1/4
KQB2E10-G02-F
M18x1
19
21
33.5
13.5
19
17.0
41.5
46.8
KQB2E10-G03-F
ø10
3/8
KQB2E10-G03-F
M18x1
24
21
35.6
15.6
19
17.0
41.5
65.4
KQB2E12-G03-F
ø12
3/8
KQB2E12-G03-F
M20x1
24
24
35.9
14.7
21
18.6
58.3
119.2
KQB2E12-G04-F
ø12
1/2
KQB2E12-G04-F
M20x1
27
24
42.2
21.0
21
18.6
58.3
91.9
KQB2E16-G03-F
ø16
3/8
KQB2E16-G03-F
M27x1
29
30
37.2
13.1
28
20.8
96.0
118.2
KQB2E16-G04-F
ø16
1/2
KQB2E16-G04-F
M27x1
29
30
43.1
19.0
28
20.8
113.0
128.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表