KQL Plug-in Elbow - One-touch Fittings KQL Plug-in Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kql_pe.prj},{NB=KQL06-99},{IDNR=},{S=6.0},{F=6.0},{MODEL=KQL06-99},{D1=12.8},{D2=10.0},{L1=20.0},{L2=27.5},{A=17.0},{M=17.0},{N=11.4},{U=9.0},{W=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
S
Tube Outer Diameter
[mm]
F
Fitting Size
[mm]
D1
Max. Diameter
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
N
Effective Area Nylon
[mm²]
U
Effective Area Urethane
[mm²]
W
Weight
[g]
KQL23-99
3.2
3.2
9.6
7.0
17.0
24.5
14.0
15.5
3.0
2.5
2
KQL04-99
4.0
4.0
10.4
8.0
18.0
25.0
14.5
16.0
4.2
4.2
3
KQL06-99
6.0
6.0
12.8
10.0
20.0
27.5
17.0
17.0
11.4
9.0
3
KQL08-99
8.0
8.0
15.2
12.0
22.5
31.5
21.0
18.5
21.6
14.9
5
KQL10-99
10.0
10.0
18.5
14.0
25.5
35.5
23.5
21.0
35.2
25.0
9
KQL12-99
12.0
12.0
20.9
16.0
27.0
37.5
26.0
22.0
50.2
39.7
10
KQL16-99
16.0
16.0
26.5
20.9
34.0
53.0
41.0
25.0
100.0
84.0
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表