您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 808 - Universal joints with friction bearing, Type DG, double, with bore
Elesa+Ganter
接头
DIN 808
DIN 808 DG
DIN 808 DG B
Powered by
CAD模型選擇
{elesa_ganter/joints/din808/din808_dg/din808_dg_b/din_808_dg_ass.prj},{NB=Kreuzgelenke mit Gleitlager DIN 808-32-B16-105-DG},{PARTNUMBER=DIN 808-32-B16-105-DG},{PPATH=din_808_dg9.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{D1=32},{D2=B16},{S=16},{L2=105},{L3=34.0},{L4=37},{T=16},{R=6},{R2=7},{WEIGHT=0.4300},{CTN=84831050},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint with fric...
DIN 808-16-B6-56-DG
16
B6
56
17.0
22
8
0.0600
84831050
YES
Universal joint with fric...
DIN 808-16-B8-62-DG
16
B8
62
20.0
22
11
0.0650
84831050
YES
Universal joint with fric...
DIN 808-16-B10-74-DG
16
B10
74
26.0
22
14
0.0700
84831050
YES
Universal joint with fric...
DIN 808-22-B10-74-DG
22
B10
74
24.0
26
12
0.1450
84831050
YES
Universal joint with fric...
DIN 808-22-B12-88-DG
22
B12
88
31.0
26
18
0.1670
84831050
YES
Universal joint with fric...
DIN 808-25-B12-86-DG
25
B12
86
28.0
30
13
0.2200
84831050
YES
Universal joint with fric...
DIN 808-25-B16-104-DG
25
B16
104
37.0
30
21
0.2400
84831050
YES
Universal joint with fric...
DIN 808-28-B14-96-DG
28
B14
96
30.0
36
13
0.2870
84831050
YES
Universal joint with fric...
DIN 808-32-B16-105-DG
32
B16
105
34.0
37
16
0.4300
84831050
YES
Universal joint with fric...
DIN 808-32-B20-124-DG
32
B20
124
43.0
38
24
0.4620
84831050
YES
Universal joint with fric...
DIN 808-36-B18-114-DG
36
B18
114
37.0
40
17
0.5650
84831050
YES
Universal joint with fric...
DIN 808-42-B20-128-DG
42
B20
128
41.0
46
18
0.8950
84831050
YES
Universal joint with fric...
DIN 808-42-B25-156-DG
42
B25
156
54.0
48
31
1.0350
84831050
YES
Universal joint with fric...
DIN 808-45-B22-145-DG
45
B22
145
47.5
50
22
1.1370
84831050
YES
Universal joint with fric...
DIN 808-50-B25-163-DG
50
B25
163
54.0
55
26
1.6200
84831050
YES
Universal joint with fric...
DIN 808-50-B30-188-DG
50
B30
188
66.0
56
38
1.7640
84831050
YES
Universal joint with fric...
DIN 808-58-B30-190-DG
58
B30
190
61.0
68
29
2.5280
84831050
YES
Universal joint with fric...
DIN 808-58-B32-198-DG
58
B35
198
65.0
68
33
2.6190
84831050
YES
Universal joint with fric...
DIN 808-70-B35-212-DG
70
B35
212
70.0
72
35
2.0400
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表