KTBCW series (Square Flange Center Spigot-joint Double type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/ktbcw.prj},{NB=KTBCW-12UU},{ST=},{SEAL=2 seal},{SD=12},{D=21},{L=57},{DF=42},{E=32},{T=6},{DP=32},{F=4.5},{G=7.5},{H=4.1},{I=25.5},{P=15},{EM=15},{C=656},{CO=1195},{CHAM=0.7},{EXS=13.05},{EXB=19.05},{CHAM1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
E
Dimensions E
[mm]
T
Dimensions T
[mm]
DP
Dimensions DP
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
I
Dimensions I
[mm]
P
Perpendicularity
[μm]
EM
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
KTBCW-6UU
KTBCW-6UU
2 seal
6
12
35
28
22
5
20
3.5
6.0
3.1
15.0
15
15
323
529
KTBCW-8UU
KTBCW-8UU
2 seal
8
15
45
32
25
5
24
3.5
6.0
3.1
20.0
15
15
431
784
KTBCW-10UU
KTBCW-10UU
2 seal
10
19
55
40
30
6
29
4.5
7.5
4.1
24.5
15
15
588
1097
KTBCW-12UU
KTBCW-12UU
2 seal
12
21
57
42
32
6
32
4.5
7.5
4.1
25.5
15
15
656
1195
KTBCW-13UU
KTBCW-13UU
2 seal
13
23
61
43
34
6
33
4.5
7.5
4.1
27.5
15
15
813
1568
KTBCW-16UU
KTBCW-16UU
2 seal
16
28
70
48
37
6
38
4.5
7.5
4.1
32.0
15
15
1225
2352
KTBCW-20UU
KTBCW-20UU
2 seal
20
32
80
54
42
8
43
5.5
9.0
5.1
36.0
20
20
1401
2744
KTBCW-25UU
KTBCW-25UU
2 seal
25
40
112
62
50
8
51
5.5
9.0
5.1
52.0
20
20
1558
3136
KTBCW-30UU
KTBCW-30UU
2 seal
30
45
123
74
58
10
60
6.6
11.0
6.1
56.5
20
20
2489
5488
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表