KTBW series (Square Flange Double type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/ktbw.prj},{NB=KTBW-13UU},{ST=},{SEAL=2 seal},{SD=13},{D=23},{L=61},{DF=43},{E=34},{T=6},{DP=33},{F=4.5},{G=7.5},{H=4.1},{P=15},{EM=15},{C=813},{CO=1568},{CHAM=0.7},{EXS=14.07},{EXB=20.05},{CHAM1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
E
Dimensions E
[mm]
T
Dimensions T
[mm]
DP
Dimensions DP
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
P
Perpendicularity
[μm]
EM
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
KTBW-6UU
KTBW-6UU
2 seal
6
12
35
28
22
5
20
3.5
6.0
3.1
15
15
323
529
KTBW-8UU
KTBW-8UU
2 seal
8
15
45
32
25
5
24
3.5
6.0
3.1
15
15
431
784
KTBW-10UU
KTBW-10UU
2 seal
10
19
55
40
30
6
29
4.5
7.5
4.1
15
15
588
1097
KTBW-12UU
KTBW-12UU
2 seal
12
21
57
42
32
6
32
4.5
7.5
4.1
15
15
656
1195
KTBW-13UU
KTBW-13UU
2 seal
13
23
61
43
34
6
33
4.5
7.5
4.1
15
15
813
1568
KTBW-16UU
KTBW-16UU
2 seal
16
28
70
48
37
6
38
4.5
7.5
4.1
15
15
1225
2352
KTBW-20UU
KTBW-20UU
2 seal
20
32
80
54
42
8
43
5.5
9.0
5.1
20
20
1401
2744
KTBW-25UU
KTBW-25UU
2 seal
25
40
112
62
50
8
51
5.5
9.0
5.1
20
20
1558
3136
KTBW-30UU
KTBW-30UU
2 seal
30
45
123
74
58
10
60
6.6
11.0
6.1
20
20
2489
5488
KTBW-35UU
KTBW-35UU
2 seal
35
52
135
82
64
10
67
6.6
11.0
6.1
25
25
2646
6272
KTBW-40UU
KTBW-40UU
2 seal
40
60
151
96
75
13
78
9.0
14.0
8.1
25
25
3430
8036
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表