카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
KVJL KVJLX - Caster, medium load flat bottom moving type (bearing type)
PRiCi FA
Framework components
Casters , Leveling Mounts
Powered by
CAD모델 선택
{prici/eee/e12/kvjl_asmtab.prj},{NB=KVJL63-N},{LV1=No brake},{MAT1=Equivalent to SPHC},{MAT2=SPHC},{SUR=Galvanized},{MAT3=Equivalent to N},{MAT4=N},{FIX01=Bearing},{CODE=KVJL},{CODE1=KVJL_A},{CODE2=KVJL_B},{MYCODE=P_KVJL},{VAR10=63},{AV101=63,75,100,125},{FIX95=PDF},{FIX97=},{FIX99=0.86,0.87,0.89,0.00},{AF971=},{AF972=},{AF973=},{PPATH=kvjl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
LV1 type
ⁿ/ₐ
MAT1
Material1
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MAT3
Material2
ⁿ/ₐ
FIX01
Fixed way
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
G
[mm]
FIX04
H
[mm]
FIX06
L
[mm]
FIX08
J
[mm]
FIX10
E
[mm]
FIX12
F
[mm]
FIX14
A
[mm]
FIX16
B
[mm]
FIX18
C
[mm]
FIX20
K
[mm]
FIX22
d
[mm]
FIX24
P
[kg]
FIX26
U
[kg]
FIX28
R
[kg]
FIX30
N
[kg]
FIX32
G1
[kg]
KVJL40-P
KVJL40-P
No brake
Equivalent to SPHC
Galvanized
Equivalent to P
Bearing
KVJL
22
61
40.0
72
60
45
48
42
30
0
6.5
40
32
30
52
0
KVJL40-U
KVJL40-U
No brake
Equivalent to SPHC
Galvanized
Equivalent to U
Bearing
KVJL
22
61
40.0
72
60
45
48
42
30
0
6.5
40
32
30
52
0
KVJL40-R
KVJL40-R
No brake
Equivalent to SPHC
Galvanized
Equivalent to R
Bearing
KVJL
22
61
40.0
72
60
45
48
42
30
0
6.5
40
32
30
52
0
KVJL63-N
KVJL63-N
No brake
Equivalent to SPHC
Galvanized
Equivalent to N
Bearing
KVJL
32
95
67.5
112
95
67
78
71
45
0
8.5
80
72
65
92
0
KVJLX40-P
KVJLX40-P
Double brake
Equivalent to SPHC
Galvanized
Equivalent to P
Bearing
KVJLX
22
61
40.0
72
60
45
48
42
30
0
6.5
40
32
30
52
0
KVJLX40-U
KVJLX40-U
Double brake
Equivalent to SPHC
Galvanized
Equivalent to U
Bearing
KVJLX
22
61
40.0
72
60
45
48
42
30
0
6.5
40
32
30
52
0
KVJLX40-R
KVJLX40-R
Double brake
Equivalent to SPHC
Galvanized
Equivalent to R
Bearing
KVJLX
22
61
40.0
72
60
45
48
42
30
0
6.5
40
32
30
52
0
KVJLX63-N
KVJLX63-N
Double brake
Equivalent to SPHC
Galvanized
Equivalent to N
Bearing
KVJLX
32
95
67.5
112
95
67
78
71
45
0
8.5
80
72
65
92
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성