L26720011 - PCB Connectors - Expert range - Insulation displacement connection (ADO) - Female plug - Wires parralel to connection - 2.5 mm2 - Spacing 7.62 mm. 300"
TE Connectivity
Connectors
Terminal Blocks & Strips
Modular Terminal Blocks
Modular Terminal Block Product Type
ENTRELEC Terminal Blocks
PCB Connection Devices
PCB Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_strips/modular_terminal_blocks/modular_terminal_block_product_type/entrelec_terminal_blocks/pcb_connection_devices/pcb_connectors/l26720011.prj},{NB=te_L26720011_4},{PN=1SSA267204R1100 },{TYPE=L26720011},{DES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DES
Description
ⁿ/ₐ
TE - L26720011 - 2
1SSA267202R1100
L26720011
2
TE - L26720011 - 3
1SSA267203R1100
L26720011
3
TE - L26720011 - 4
1SSA267204R1100
L26720011
4
TE - L26720011 - 5
1SSA267205R1100
L26720011
5
TE - L26720011 - 6
1SSA267206R1100
L26720011
6
TE - L26720011 - 10
1SSA267210R1100
L26720011
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表