目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
LAM L pipe-pipe
Metalwork
Fittings and Accessories
Line on Line
In-line pressure indicator LAM L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_lam_l/lam_l_pp_asmtab.prj},{NB=9068016U},{VER=1},{CODE=9068016U},{REF=LAM L Ø1/4-Ø1/4-A},{O=1/4},{A=49.4},{A2=23.500},{B=37},{C=14.7},{D=6.4},{E=11.4},{E1=10.6},{G=21},{H=M15x1},{I=14.6},{I1=20},{CH=17},{N=4.5},{PPATH=parts/lam_l_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
Ch
[mm]
N
N max
[mm]
9068016
9068016
LAM L Ø6-Ø6-A
6
49.4
37
14.7
6.4
11.4
10.6
21
M15x1
14.6
20
17
4.5
9068216
9068216
LAM L Ø6-Ø6-V
6
49.4
37
14.7
6.4
11.4
10.6
21
M15x1
14.6
20
17
4.5
9068016U
9068016U
LAM L Ø1/4-Ø1/4-A
1/4
49.4
37
14.7
6.4
11.4
10.6
21
M15x1
14.6
20
17
4.5
9068216I
9068216I
LAM L Ø1/4-Ø1/4-V
1/4
49.4
37
14.7
6.4
11.4
10.6
21
M15x1
14.6
20
17
4.5
9068024
9068024
LAM L Ø8-Ø8-A
8
57.3
41
18.7
9.1
13.8
10.6
26
M15x1
18.7
24
17
4.5
9068224
9068224
LAM L Ø8-Ø8-V
8
57.3
41
18.7
9.1
13.8
10.6
26
M15x1
18.7
24
17
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表