您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LKBF or LKBK - Ceramic Bearings - Ceramic Coated Aluminum Housing - Pin Hub Style
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi47.prj},{NB=L50 KBK},{PN=L50 KBK},{DES=Ceramic Series},{CN=Master Inch/Metric Catalog},{CP=I47},{MAT=Ceramic Coated Aluminum Housing},{A=50},{TOL=0.049-0.089},{B=75},{C=100},{D=112},{W=13},{K=88},{K1=88.0000},{X=9.0},{Y=14.0},{Z=8.1},{DP=94},{TYP=2},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Working Bore
[mm]
TOL
Working Bore Tolerance -.000 / +
[mm]
B
Outside Diameter (h7 Tol.)
[mm]
C
Length
[mm]
D
Round Flange
[mm]
W
Round Flange
[mm]
K
Square Flange
[mm]
X
Bolt Hole - Bolt
[mm]
Y
Bolt Hole - Head
[mm]
Z
Bolt Hole - Depth
[mm]
DP
Diameter
[mm]
L5 KBF
L5 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
5
0.038-0.065
12
22
28
5
-
3.5
6.0
3.1
20
L8 KBF
L8 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
8
0.038-0.065
16
25
32
5
-
3.5
6.0
3.1
24
L12 KBF
L12 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
12
0.038-0.065
22
32
42
6
-
4.5
7.5
4.1
32
L16 KBF
L16 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
16
0.038-0.065
26
36
46
6
-
4.5
7.5
4.1
36
L20 KBF
L20 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
20
0.047-0.074
32
45
54
8
-
5.5
9.0
5.1
43
L25 KBF
L25 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
25
0.047-0.074
40
58
62
8
-
5.5
9.0
5.1
51
L30 KBF
L30 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
30
0.047-0.074
47
68
76
10
-
6.6
11.0
6.1
62
L40 KBF
L40 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
40
0.049-0.089
62
80
98
13
-
9.0
14.0
8.1
80
L50 KBF
L50 KBF
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
50
0.049-0.089
75
100
112
13
-
9.0
14.0
8.1
94
L5 KBK
L5 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
5
0.038-0.065
12
22
28
5
22
3.5
6.0
3.1
20
L8 KBK
L8 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
8
0.038-0.065
16
25
32
5
25
3.5
6.0
3.1
24
L12 KBK
L12 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
12
0.038-0.065
22
32
42
6
32
4.5
7.5
4.1
32
L16 KBK
L16 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
16
0.038-0.065
26
36
46
6
35
4.5
7.5
4.1
36
L20 KBK
L20 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
20
0.047-0.074
32
45
54
8
42
5.5
9.0
5.1
43
L25 KBK
L25 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
25
0.047-0.074
40
58
62
8
50
5.5
9.0
5.1
51
L30 KBK
L30 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
30
0.047-0.074
47
68
76
10
60
6.6
11.0
6.1
62
L40 KBK
L40 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
40
0.049-0.089
62
80
98
13
75
9.0
14.0
8.1
80
L50 KBK
L50 KBK
Ceramic Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
50
0.049-0.089
75
100
112
13
88
9.0
14.0
8.1
94
L5 KBFSL
L5 KBFSL
Self Lubricating Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
5
0.038-0.065
12
22
28
5
-
3.5
6.0
3.1
20
L8 KBFSL
L8 KBFSL
Self Lubricating Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
8
0.038-0.065
16
25
32
5
-
3.5
6.0
3.1
24
L12 KBFSL
L12 KBFSL
Self Lubricating Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
12
0.038-0.065
22
32
42
6
-
4.5
7.5
4.1
32
L16 KBFSL
L16 KBFSL
Self Lubricating Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
16
0.038-0.065
26
36
46
6
-
4.5
7.5
4.1
36
L20 KBFSL
L20 KBFSL
Self Lubricating Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
20
0.047-0.074
32
45
54
8
-
5.5
9.0
5.1
43
L25 KBFSL
L25 KBFSL
Self Lubricating Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
25
0.047-0.074
40
58
62
8
-
5.5
9.0
5.1
51
L30 KBFSL
L30 KBFSL
Self Lubricating Series
Master Inch/Metric Catalo...
Ceramic Coated Aluminum H...
30
0.047-0.074
47
68
76
10
-
6.6
11.0
6.1
62
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表