您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.F B - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp_f/lmp_f_b_asmtab.prj},{NB=Levelling elements for ground mounting LMP.F-80-M20(0)},{CODE=405063},{DESCRIPTION=LMP.F-80-M20},{POS=0},{DIM01=80},{DIM02=M20},{DIM03=45},{DIM04=3.0},{DIM05=70},{DIM06=20},{DIM07=27},{DIM08=10000},{WEIGHT=200},{DIM088=15},{PPATH=lmp_f_b_asmtpl.prj},{DIM033=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l1
[mm]
DIM04
l3
[mm]
DIM05
l4
[mm]
DIM06
h
[mm]
DIM07
s
[mm]
DIM08
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
404941
LMP.F-50-M8
50
M8
25
2.5
45
8
14
8000
89
Levelling elements for gr...
404942
LMP.F-50-M10
50
M10
28
2.5
45
10
14
8000
89
Levelling elements for gr...
404943
LMP.F-50-M12
50
M12
32
2.5
45
12
17
8000
97
Levelling elements for gr...
404944
LMP.F-50-M16
50
M16
37
2.5
45
16
22
8000
130
Levelling elements for gr...
405000
LMP.F-60-M8
60
M8
25
2.5
50
8
14
8000
109
Levelling elements for gr...
405001
LMP.F-60-M10
60
M10
28
2.5
50
10
14
10000
109
Levelling elements for gr...
405002
LMP.F-60-M12
60
M12
32
2.5
50
12
17
10000
168
Levelling elements for gr...
405003
LMP.F-60-M16
60
M16
25
2.5
50
16
22
10000
152
Levelling elements for gr...
405059
LMP.F-80-M8
80
M8
26
3.0
70
8
14
8000
184
Levelling elements for gr...
405060
LMP.F-80-M10
80
M10
29
3.0
70
10
14
10000
198
Levelling elements for gr...
405061
LMP.F-80-M12
80
M12
32
3.0
70
12
17
12000
218
Levelling elements for gr...
405062
LMP.F-80-M16
80
M16
38
3.0
70
16
22
12000
257
Levelling elements for gr...
405063
LMP.F-80-M20
80
M20
45
3.0
70
20
27
10000
200
Levelling elements for gr...
405131
LMP.F-50-SST-M8
50
M8
25
2.5
45
8
14
8000
90
Levelling elements for gr...
405132
LMP.F-50-SST-M10
50
M10
28
2.5
45
10
14
14000
90
Levelling elements for gr...
405133
LMP.F-50-SST-M12
50
M12
32
2.5
45
12
17
14000
119
Levelling elements for gr...
405134
LMP.F-50-SST-M16
50
M16
37
2.5
45
16
22
14000
125
Levelling elements for gr...
405190
LMP.F-60-SST-M8
60
M8
25
2.5
50
8
14
8000
110
Levelling elements for gr...
405191
LMP.F-60-SST-M10
60
M10
28
2.5
50
10
14
14000
110
Levelling elements for gr...
405192
LMP.F-60-SST-M12
60
M12
32
2.5
50
12
17
16000
170
Levelling elements for gr...
405193
LMP.F-60-SST-M16
60
M16
37
2.5
50
16
22
16000
500
Levelling elements for gr...
405249
LMP.F-80-SST-M8
80
M8
26
3.0
70
8
14
8000
200
Levelling elements for gr...
405250
LMP.F-80-SST-M10
80
M10
29
3.0
70
10
14
14000
200
Levelling elements for gr...
405251
LMP.F-80-SST-M12
80
M12
32
3.0
70
12
17
20000
220
Levelling elements for gr...
405252
LMP.F-80-SST-M16
80
M16
38
3.0
70
16
22
20000
260
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表