目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.p-TV - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp/lmp_tv_asmtab.prj},{NB=Levelling elements LMP.60-SST-M10x50-TV(0)},{CODE=403547},{DESCRIPTION=LMP.60-SST-M10x50-TV},{POS=0},{DIM01=60},{DIM02=M10},{DX=10},{DIM03=50},{DIM04=11.0},{DIM05=7.0},{DIM06=4.5},{DIM07=17},{DIM08=-},{DIM09=14000},{WEIGHT=120},{VER=1},{DIM044=61.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
s
[mm]
DIM08
s1
[mm]
DIM09
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LMP.40...
404403
LMP.40-M8x40-TV
40
M8
40
11.0
5.5
3.5
17
-
7000
40
Levelling elements LMP.40...
404405
LMP.40-M8x63-TV
40
M8
50
11.0
5.5
3.5
17
-
7000
45
Levelling elements LMP.40...
404404
LMP.40-M8x50-TV
40
M8
63
11.0
5.5
3.5
17
-
7000
55
Levelling elements LMP.40...
404406
LMP.40-M10x50-TV
40
M10
50
11.0
5.5
3.5
17
-
7000
60
Levelling elements LMP.40...
404407
LMP.40-M10x60-TV
40
M10
60
11.0
5.5
3.5
17
-
7000
70
Levelling elements LMP.40...
404408
LMP.40-M10x80-TV
40
M10
80
11.0
5.5
3.5
17
-
7000
80
Levelling elements LMP.40...
404409
LMP.40-M10x100-TV
40
M10
100
11.0
5.5
3.5
17
-
7000
100
Levelling elements LMP.40...
404410
LMP.40-M12x60-TV
40
M12
60
11.0
5.5
3.5
17
-
7000
90
Levelling elements LMP.40...
404411
LMP.40-M12x80-TV
40
M12
80
11.0
5.5
3.5
17
-
7000
100
Levelling elements LMP.40...
404412
LMP.40-M12x100-TV
40
M12
100
11.0
5.5
3.5
17
-
7000
118
Levelling elements LMP.40...
404413
LMP.40-M12x125-TV
40
M12
125
11.0
5.5
3.5
17
-
7000
140
Levelling elements LMP.40...
404414
LMP.40-M16x75-TV
40
M16
75
17.0
5.5
3.5
12
8
7000
153
Levelling elements LMP.40...
404415
LMP.40-M16x100-TV
40
M16
100
17.0
5.5
3.5
12
8
7000
178
Levelling elements LMP.40...
404416
LMP.40-M16x125-TV
40
M16
125
17.0
5.5
3.5
12
8
7000
203
Levelling elements LMP.40...
404417
LMP.40-M16x150-TV
40
M16
150
17.0
5.5
3.5
12
8
7000
253
Levelling elements LMP.40...
404418
LMP.40-M16x200-TV
40
M16
200
17.0
5.5
3.5
12
8
7000
320
Levelling elements LMP.50...
404423
LMP.50-M8x40-TV
50
M8
40
11.0
6.5
4.0
17
-
8000
70
Levelling elements LMP.50...
404424
LMP.50-M8x50-TV
50
M8
50
11.0
6.5
4.0
17
-
8000
76
Levelling elements LMP.50...
404425
LMP.50-M8x63-TV
50
M8
63
11.0
6.5
4.0
17
-
8000
78
Levelling elements LMP.50...
404426
LMP.50-M10x50-TV
50
M10
50
11.0
6.5
4.0
17
-
8000
100
Levelling elements LMP.50...
404427
LMP.50-M10x60-TV
50
M10
60
11.0
6.5
4.0
17
-
8000
110
Levelling elements LMP.50...
404428
LMP.50-M10x80-TV
50
M10
80
11.0
6.5
4.0
17
-
8000
120
Levelling elements LMP.50...
404429
LMP.50-M10x100-TV
50
M10
100
11.0
6.5
4.0
17
-
8000
140
Levelling elements LMP.50...
404430
LMP.50-M12x60-TV
50
M12
60
11.0
6.5
4.0
17
-
8000
120
Levelling elements LMP.50...
404431
LMP.50-M12x80-TV
50
M12
80
11.0
6.5
4.0
17
-
8000
130
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表