Locating Ring for SN2C, SN3C Type/Shaft diameter 95-160mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Stepped-shaft Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/stopped_shaft_pb/locating_rfsn2csn3c_tsd_95_160_mm.prj},{NB=NSK_SR 230x10_stepped_shaft},{IDNR=},{ORDER=SR 230x10},{OD=230},{ID=210},{W=10.0},{SC=1},{ORDERNEW=_stepped_shaft}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
SR 170x10
SR 170x10
170
10.0
SR 170x10.5
SR 170x10.5
170
10.5
SR 180x10
SR 180x10
180
10.0
SR 180x12.1
SR 180x12.1
180
12.1
SR 180x18.1
SR 180x18.1
180
18.1
SR 200x10
SR 200x10
200
10.0
SR 200x13.5
SR 200x13.5
200
13.5
SR 200x16
SR 200x16
200
16.0
SR 200x21
SR 200x21
200
21.0
SR 215x10
SR 215x10
215
10.0
SR 215x14
SR 215x14
215
14.0
SR 215x18
SR 215x18
215
18.0
SR 230x10
SR 230x10
230
10.0
SR 230x13
SR 230x13
230
13.0
SR 240x10
SR 240x10
240
10.0
SR 240x20
SR 240x20
240
20.0
SR 250x10
SR 250x10
250
10.0
SR 250x15
SR 250x15
250
15.0
SR 260x10
SR 260x10
260
10.0
SR 270x10
SR 270x10
270
10.0
SR 270x16.5
SR 270x16.5
270
16.5
SR 280x10
SR 280x10
280
10.0
SR 290x10
SR 290x10
290
10.0
SR 290x17
SR 290x17
290
17.0
SR 300x10
SR 300x10
300
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
下載CAD模型
生成CAD模型
生成PDF資料表