目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LQ4SD17004L, LQ4SD17004LBLU, LQ4SD17004LRED, LQ4SD17006L, LQ4SD17006LBLU, LQ4SD17006LRED - LQ4SD Series
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ4S Series
Coupling Bodies
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq4s_series/bodies/lq4sd17004_asmtab.prj},{NB=LQ4SD17004LRED},{PN=LQ4SD17004LRED},{ID=1/4},{TT=Locking Hose Barb},{TLC=Red},{PPATH=lq4sd17004_asmtpl.prj},{PNX=-},{CCOLUMN=LQ4SD17004LRED},{DCOLUMN=EVERIS 1/4\" LOCKING HOSE BARB VALVED IN-LINE LIQUID COOLING COUPLING BODY, WARM RED},{FCOLUMN=LQ4S},{GCOLUMN=-},{LCOLUMN=LIQUID COOLING},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN=115°C},{AECOLUMN= },{AFCOLUMN=<br> <0.025 cc per disconnect rated at 0 psi<br> <0.055 cc per disconnect rated at 120 psi<br>Inclusion <0.025 cc per connect},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=REACH},{AZCOLUMN=RoHS},{BACOLUMN=Polyphenylsulfone (PPSU)},{BBCOLUMN=PPSU},{BCCOLUMN=PPSU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
Main Components
ⁿ/ₐ
BBCOLUMN
Valve
ⁿ/ₐ
BCCOLUMN
Thumb Latch
ⁿ/ₐ
BDCOLUMN
External Spring
ⁿ/ₐ
LQ4SD17004L
LQ4SD17004L
LQ4SD17004L
EVERIS 1/4" LOCKING HOSE ...
LQ4S
Vacuum to 120 psi, 8.3 ba...
REACH
RoHS
Polyphenylsulfone (PPSU)
PPSU
PPSU
Stainless Steel
LQ4SD17004LBLU
LQ4SD17004LBLU
LQ4SD17004LBLU
EVERIS 1/4" LOCKING HOSE ...
LQ4S
Vacuum to 120 psi, 8.3 ba...
REACH
RoHS
Polyphenylsulfone (PPSU)
PPSU
PPSU
Stainless Steel
LQ4SD17004LRED
LQ4SD17004LRED
LQ4SD17004LRED
EVERIS 1/4" LOCKING HOSE ...
LQ4S
Vacuum to 120 psi, 8.3 ba...
REACH
RoHS
Polyphenylsulfone (PPSU)
PPSU
PPSU
Stainless Steel
LQ4SD17006L
LQ4SD17006L
LQ4SD17006L
EVERIS 3/8" LOCKING HOSE ...
LQ4S
Vacuum to 120 psi, 8.3 ba...
REACH
RoHS
Polyphenylsulfone (PPSU)
PPSU
PPSU
Stainless Steel
LQ4SD17006LBLU
LQ4SD17006LBLU
LQ4SD17006LBLU
EVERIS 3/8" LOCKING HOSE ...
LQ4S
Vacuum to 120 psi, 8.3 ba...
REACH
RoHS
Polyphenylsulfone (PPSU)
PPSU
PPSU
Stainless Steel
LQ4SD17006LRED
LQ4SD17006LRED
LQ4SD17006LRED
EVERIS 3/8" LOCKING HOSE ...
LQ4S
Vacuum to 120 psi, 8.3 ba...
REACH
RoHS
Polyphenylsulfone (PPSU)
PPSU
PPSU
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表