M 1 - With lateral hub
Chiaravalli
Open transmission
Straight spur gears and racks
With lateral hub
Powered by
CAD模型選擇
{chiaravalli/open_transmission/straight_spur_gears_and_racks/with_lateral_hub/m1.prj},{NB=30110040},{Z=40},{CODE=30110040},{DE=42},{DP=40},{DM=25},{D1=10},{B=15},{A=25},{WEIGHT=0.17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
DM
Dm
[mm]
D1
[mm]
B
[mm]
A
[mm]
WEIGHT
Weight
[kg]
30110012
12
30110012
14
12
9
5
15
25
0.01
30110013
13
30110013
15
13
10
5
15
25
0.02
30110014
14
30110014
16
14
10
6
15
25
0.02
30110015
15
30110015
17
15
12
6
15
25
0.02
30110016
16
30110016
18
16
13
6
15
25
0.03
30110017
17
30110017
19
17
14
8
15
25
0.03
30110018
18
30110018
20
18
15
8
15
25
0.03
30110019
19
30110019
21
19
15
8
15
25
0.04
30110020
20
30110020
22
20
16
8
15
25
0.04
30110021
21
30110021
23
21
16
8
15
25
0.05
30110022
22
30110022
24
22
18
8
15
25
0.05
30110023
23
30110023
25
23
18
8
15
25
0.06
30110024
24
30110024
26
24
20
8
15
25
0.06
30110025
25
30110025
27
25
20
8
15
25
0.07
30110026
26
30110026
28
26
20
8
15
25
0.07
30110027
27
30110027
29
27
20
8
15
25
0.08
30110028
28
30110028
30
28
20
8
15
25
0.08
30110029
29
30110029
31
29
20
8
15
25
0.09
30110030
30
30110030
32
30
20
8
15
25
0.09
30110031
31
30110031
33
31
25
10
15
25
0.11
30110032
32
30110032
34
32
25
10
15
25
0.12
30110033
33
30110033
35
33
25
10
15
25
0.12
30110034
34
30110034
36
34
25
10
15
25
0.13
30110035
35
30110035
37
35
25
10
15
25
0.14
30110036
36
30110036
38
36
25
10
15
25
0.14
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表