카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.443-N-CH - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
M.443
Powered by
CAD모델 선택
{elesa/general_catalogue/04/1_bridge_handles/m_443_combi/169_m443_n_ch.prj},{NB=Bridge handles M.443/145 N-CH},{CODE=37144},{DESCRIPTION=M.443/145 N-CH},{VER=2},{DIM01=142},{DIM02=122±1},{DIM03=8.5},{DIM04=13.5},{DIM05=41},{DIM06=8.5},{DIM07=15},{DIM08=7},{DIM09=26},{DIM10=100},{L=142},{F=122.0},{D=8.5},{D1=13.5},{H=41},{H1=8.500},{H2=15},{B=7.000},{LL=26},{L1=100},{DIM11=1600},{DIM12=1500},{DIM13=12},{DIM14=5},{WEIGHT=36},{R1=0.0},{R2=0},{R3=0.0},{H3=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
f
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
B
[mm]
DIM09
l
[mm]
DIM10
l1
[mm]
DIM11
F1
[N]
DIM12
F2
[N]
DIM13
L1
[J]
DIM14
L2
[J]
WEIGHT
Weight
[g]
Bridge handles M.443/110-...
37031
M.443/110-N-CH
109
93.5±0.5
6.5
10.5
38
7
13
6
21
74
1700
1300
8
3
21
Bridge handles M.443/140-...
37132
M.443/140-6-N-CH
137
117±1
6.5
10.5
41
6
15
7
26
93
2000
1500
10
4
36
Bridge handles M.443/140-...
37131
M.443/140-8-N-CH
137
117±1
8.5
13.5
41
8.5
15
7
26
93
2000
1500
10
4
34
Bridge handles M.443/145-...
37143
M.443/145-6-N-CH
142
120-122±1
6.5
13.5
41
8.5
15
7
26
100
1600
1500
12
5
37
Bridge handles M.443/145 ...
37144
M.443/145 N-CH
142
122±1
8.5
13.5
41
8.5
15
7
26
100
1600
1500
12
5
36
Bridge handles M.443/150 ...
37181
M.443/150 N-CH
150
132±1
8.5
13.5
45
8.5
16
7
27
108
2000
1300
12
5
40
Bridge handles M.443/170 ...
37186
M.443/170 N-CH
160
140±1
8.5
13.5
46
8.5
16
7
27
113
1800
1300
13
6
44
Bridge handles M.443/180 ...
37196
M.443/180 N-CH
172
149÷152±1
8.5
13.5
47
8.5
17
7
27
125
1800
1300
14
7
46
Bridge handles M.443/190 ...
37246
M.443/190 N-CH
179
160±1
8.5
13.5
50
8.5
17
7.5
28
132
1800
1300
15
7
54
Bridge handles M.443/200 ...
37231
M.443/200 N-CH
196
179±1
8.5
13.5
50
8.5
17
7.5
28
151
1800
1300
16
8
62
Bridge handles M.443/260 ...
37281
M.443/260 N-CH
260
235±1
10.5
16.5
54
10.5
20
8.5
30
201
1700
1700
17
11
92
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성