M8, series 718, Automation Technology - Sensors and Actuators - female cable connector
binder
Automation Technology - Sensors and Actuators
M8
Female cable connector, moulded, screw version, M8 x 1, with hexagonal die-cast threaded ring
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/female20cable20connector2c20moulded2c20screw20version2c20m820x2012c20with20hexagonal20die-cast20threaded20ring/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3406 0000 50005-0500},{ARTNR=77 3406 0000 50005-0500},{PREVIEW=../../../_pool_/f3/2e/718_2_kd_dg_sk_nt.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67/IP69K},{ZUL1=UL listed},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 female cable connector, Contacts: 5, unshielded, moulded cable, IP67/IP69K, UL listed, PUR black, 5 x 0.34 mm², 5 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female cable connector},{POLZ=5},{PRGRKU=M8},{SER=series 718},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=30 V},{BESSP=800 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3406 0000 50003-0200
77 3406 0000 50003-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
128
85 °C
-25 °C
4.3
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50003-0500
77 3406 0000 50003-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
128
85 °C
-25 °C
4.3
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50003-1000
77 3406 0000 50003-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
3
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
128
85 °C
-25 °C
4.3
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 3406 0000 50004-0200
77 3406 0000 50004-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
67
85 °C
-25 °C
4.7
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50004-0500
77 3406 0000 50004-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
67
85 °C
-25 °C
4.7
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50004-1000
77 3406 0000 50004-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
4
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
67
85 °C
-25 °C
4.7
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 3406 0000 50005-0200
77 3406 0000 50005-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
5
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
3 A
≤ 3 mΩ
67
85 °C
-25 °C
5.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50005-0500
77 3406 0000 50005-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
5
M8
series 718
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
3 A
≤ 3 mΩ
67
85 °C
-25 °C
5.0
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50006-0200
77 3406 0000 50006-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
6
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
173.509
85 °C
-25 °C
5.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50006-0500
77 3406 0000 50006-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
6
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
173.509
85 °C
-25 °C
5.0
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50006-1000
77 3406 0000 50006-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
6
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
173.509
85 °C
-25 °C
5.0
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² + 1 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 3406 0000 50008-0200
77 3406 0000 50008-0200
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
8
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
247
85 °C
-25 °C
6.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50008-0500
77 3406 0000 50008-0500
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
8
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
247
85 °C
-25 °C
6.0
5 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP9Y halogen-free
77 3406 0000 50008-1000
77 3406 0000 50008-1000
IP67/IP69K
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
8
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
247
85 °C
-25 °C
6.0
10 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
32 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 3406 0000 50012-0200
77 3406 0000 50012-0200
IP67
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
12
M8
series 718
screw
0.09 mm²
AWG 28
> 100 Mating cycles
unshielded
30 V
500 V
2
II
I
500 V
1 A
≤ 3 mΩ
247
85 °C
-25 °C
4.8
2 m
≥ 5 x Ø
≥ 10 x Ø
2 million
5 m/s²
5 m
2 m
≤ 200 m/min (5 m horizont...
19 x 0.078 mm
-25 °C
-40 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP
77 3406 0000 50012-0500
77 3406 0000 50012-0500
IP67
UL listed
M8, series 718, Automatio...
M8 female cable connector...
Automation Technology - S...
female cable connector
12
M8
series 718
screw
0.09 mm²
AWG 28
> 100 Mating cycles
unshielded
30 V
500 V
2
II
I
500 V
1 A
≤ 3 mΩ
247
85 °C
-25 °C
4.8
5 m
≥ 5 x Ø
≥ 10 x Ø
2 million
5 m/s²
5 m
2 m
≤ 200 m/min (5 m horizont...
19 x 0.078 mm
-25 °C
-40 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuZn (brass)
PP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表