Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-DRS-06B-3 - 三链轮DRS,一侧有轮毂,ISO 06 B-3,节距3/8 x 7/32",材料C45和灰铸铁GG 25
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
三链轮
三链轮DRL,带轮毂
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/dreifach-kettenraeder/dreifachkettenraeder_drs_mit_nabe/drs_3-8x7-32.prj},{NB=13112300},{ARTNR=13112300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 06 B-3},{AUSF=DRS},{Z=23},{DA=73.7},{D=69.95},{ND=58},{B=14},{L=40},{GEW=0.00},{RD=6.35},{B1=5.2},{B3=25.6},{C=1},{R3=10},{DZ=58},{ND2=0.0},{ND4=0.0},{TYP=0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
产品编号
[kg]
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
13110800
13110800
Stal
C45钢,未硬化
ISO 06 B-3
DRS
8
28.6
24.89
15
6
32
0.00
84839089
13111000
13111000
Stal
C45钢,未硬化
ISO 06 B-3
DRS
10
34.5
30.82
20
10
32
0.09
84839089
13111100
13111100
Stal
C45钢,未硬化
ISO 06 B-3
DRS
11
37.5
33.80
22
10
35
0.11
84839089
13111200
13111200
Stal
C45钢,未硬化
ISO 06 B-3
DRS
12
40.5
36.80
25
10
35
0.15
84839089
13111300
13111300
Stal
C45钢,未硬化
ISO 06 B-3
DRS
13
43.5
39.80
28
10
35
0.00
84839089
13111400
13111400
Stal
C45钢,未硬化
ISO 06 B-3
DRS
14
46.5
42.80
31
12
35
0.00
84839089
13111500
13111500
Stal
C45钢,未硬化
ISO 06 B-3
DRS
15
49.5
45.81
34
12
35
0.00
84839089
13111600
13111600
Stal
C45钢,未硬化
ISO 06 B-3
DRS
16
52.5
48.82
37
12
35
0.00
84839089
13111700
13111700
Stal
C45钢,未硬化
ISO 06 B-3
DRS
17
55.5
51.83
40
12
35
0.00
84839089
13111800
13111800
Stal
C45钢,未硬化
ISO 06 B-3
DRS
18
58.6
54.85
43
12
35
0.00
84839089
13111900
13111900
Stal
C45钢,未硬化
ISO 06 B-3
DRS
19
61.6
57.87
46
12
35
0.00
84839089
13112000
13112000
Stal
C45钢,未硬化
ISO 06 B-3
DRS
20
64.6
60.89
49
12
35
0.00
84839089
13112100
13112100
Stal
C45钢,未硬化
ISO 06 B-3
DRS
21
67.6
63.91
52
16
40
0.00
84839089
13112200
13112200
Stal
C45钢,未硬化
ISO 06 B-3
DRS
22
70.6
66.93
55
14
40
0.00
84839089
13112300
13112300
Stal
C45钢,未硬化
ISO 06 B-3
DRS
23
73.7
69.95
58
14
40
0.00
84839089
13112400
13112400
Stal
C45钢,未硬化
ISO 06 B-3
DRS
24
76.7
72.97
61
14
40
0.00
84839089
13112500
13112500
Stal
C45钢,未硬化
ISO 06 B-3
DRS
25
79.7
76.00
64
14
40
1.00
84839089
13112600
13112600
Stal
C45钢,未硬化
ISO 06 B-3
DRS
26
82.7
79.02
67
14
40
1.00
84839089
13112700
13112700
Stal
C45钢,未硬化
ISO 06 B-3
DRS
27
85.7
82.04
70
14
40
1.00
84839089
13112800
13112800
Stal
C45钢,未硬化
ISO 06 B-3
DRS
28
88.8
85.07
73
14
40
1.00
84839089
13112900
13112900
Stal
C45钢,未硬化
ISO 06 B-3
DRS
29
91.8
88.09
76
14
40
1.00
84839089
13113000
13113000
Stal
C45钢,未硬化
ISO 06 B-3
DRS
30
94.8
91.12
79
14
40
1.00
84839089
13113200
13113200
Stal
C45钢,未硬化
ISO 06 B-3
DRS
32
100.9
97.17
80
16
40
1.00
84839089
13113500
13113500
Stal
C45钢,未硬化
ISO 06 B-3
DRS
35
110.0
106.26
85
16
40
2.00
84839089
13113800
13113800
Stal
C45钢,未硬化
ISO 06 B-3
DRS
38
119.0
115.34
90
16
40
2.00
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-KR-KRL-06B-1-ST - 不带轮毂的链轮KRL,ISO 06 B-1,间距3/8 x 7/32"。
MÄDLER
26.04.2024
22254 - 单排链轮 1/2" x 5/16" DIN ISO 606
norelem
26.06.2024
CD30PE_PU - 链条 · 标准型 · 06B/08B/10B/12B系列
HEFA
14.06.2024
DIN ISO 606-D-RK-ST - 三层滚子链 DIN ISO 606 (ex DIN 8187)
MÄDLER
26.04.2024
Triplex sprockets 06B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
MAE-KR-KRG-06B-1 - 一侧带轮毂的KRG链轮,ISO 06 B-1,节距为3/8x7/32",齿部感应淬火。
MÄDLER
26.04.2024
22254 - 单排链轮 3/4" x 7/16" DIN ISO 606
norelem
26.06.2024
MAE-DKR-DRS-12B-3 - 三链轮DRS,一侧有轮毂,ISO 12 B-3,间距3/4x7/16",材料C45
MÄDLER
26.04.2024
MAE-KR-KRR-05B-1-RF - 单侧带轮毂的不锈钢KRR链轮,ISO 05 B-1,节距8毫米
MÄDLER
26.04.2024
MAE-ZKR-ZRS-06B-2 - 单侧带轮毂的双链轮ZRS,ISO 06 B-2,间距3/8x7/32",材料C45。
MÄDLER
26.04.2024
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
MAE-KR-KRF-06B-1-C45 - KRF链轮,齿形硬化,ISO 06 B-1,节距3/8 x 7/32"
MÄDLER
26.04.2024
MAE-DKR-DRS-08B-3 - 三链轮DRS,一侧有轮毂,ISO 08 B-3,间距1/2x5/16",材料C45
MÄDLER
26.04.2024
Duplex sprockets 16B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表