Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRG-10B-1 - 一侧带轮毂的KRG链轮,ISO 10 B-1,节距5/8x3/8",齿部感应淬火。
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
单链轮
KRG单链轮,带轮毂,经硬化处理
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krg_gehaertet_mit_nabe/krg_5-8x3-8.prj},{NB=10688118},{ARTNR=10688118},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 10 B-1},{AUSF=KRG},{Z=18},{DA=98.3},{D=91.42},{ND=70},{B=14},{L=30},{GEW=1.02},{RD=10.16},{B1=9.1},{C=1.600},{R3=16},{H=0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
[mm]
AUSF
版本
[mm]
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
10688108
10688108
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
8
47.0
41.48
25
10
25
0.12
84839089
10688109
10688109
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
9
52.6
46.42
30
10
25
0.17
84839089
10688110
10688110
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
10
57.5
51.37
35
10
25
0.23
84839089
10688111
10688111
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
11
63.0
56.34
37
12
30
0.30
84839089
10688112
10688112
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
12
68.0
61.34
42
12
30
0.38
84839089
10688113
10688113
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
13
73.0
66.32
47
12
30
0.47
84839089
10688114
10688114
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
14
78.0
71.34
52
12
30
0.57
84839089
10688115
10688115
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
15
83.0
76.36
57
12
30
0.68
84839089
10688116
10688116
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
16
88.0
81.37
60
12
30
0.76
84839089
10688117
10688117
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
17
93.0
86.39
60
12
30
0.81
84839089
10688118
10688118
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
18
98.3
91.42
70
14
30
1.02
84839089
10688119
10688119
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
19
103.3
96.45
70
14
30
1.07
84839089
10688120
10688120
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
20
108.4
101.49
75
14
30
1.22
84839089
10688121
10688121
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
21
113.4
106.52
75
16
30
1.25
84839089
10688122
10688122
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
22
118.0
111.55
80
16
30
1.40
84839089
10688123
10688123
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
23
123.4
116.58
80
16
30
1.47
84839089
10688124
10688124
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
24
128.3
121.62
80
16
30
1.53
84839089
10688125
10688125
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
25
134.0
126.66
80
16
30
1.59
84839089
10688126
10688126
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
26
139.0
131.70
85
20
35
1.97
84839089
10688127
10688127
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
27
144.0
136.75
85
20
35
2.05
84839089
10688128
10688128
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
28
148.7
141.78
90
20
35
2.24
84839089
10688130
10688130
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 10 B-1
KRG
30
158.8
151.87
90
20
35
2.43
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表