MB-AN type
TOHO-DAISHIN IND.CO.,LTD.
POWER BASE
Aluminium power base
Powered by
CAD模型選擇
{toho/power_base/alminium_pb/mb_an_type.prj},{NB=MB-A 600N},{CNSORDERNO=MB-A 600N},{L=600},{LIP=120},{VAC=2.4},{MASS=4.6},{UPA=4},{LPA=4},{X=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
L
Length
[mm]
LIP
Load inside pressure 0.5Mpa
[kgf]
VAC
Volume of air consume
[mm]
MASS
Mass
[kg]
UPA
The upper part attached bolt M6
ⁿ/ₐ
LPA
The lower part attached bolt M6
ⁿ/ₐ
MB-A 300N
MB-A 300N
300
27
1.2
2.4
4
4
MB-A 400N
MB-A 400N
400
58
1.6
3.2
4
4
MB-A 500N
MB-A 500N
500
90
2.0
3.9
4
4
MB-A 600N
MB-A 600N
600
120
2.4
4.6
4
4
MB-A 700N
MB-A 700N
700
150
2.8
5.3
4
4
MB-A 800N
MB-A 800N
800
180
3.2
6.1
6
6
MB-A 900N
MB-A 900N
900
215
3.6
6.8
6
6
MB-A 1000N
MB-A 1000N
1000
245
4.0
7.5
6
6
MB-A 1100N
MB-A 1100N
1100
275
4.4
8.3
6
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表