MB48 - Elbow Bulkhead
C Matic
Category Fittings
Push-in Fittings
MB Line - Techno polymer Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mb_line_techno_polymer_push-in_fittings/mb4820-20elbow20bulkhead.prj},{NB=B0380030},{CODE=B0380030},{TYPE=MB48 06 06},{MAT=Acetal Resin},{DTUBO=6},{D1=M14x1},{D2=11,5},{D2IN=.453},{L1=20,5},{L1IN=.807},{L2=33},{L2IN=1.299},{L3=5,7},{L3IN=.224},{CH=18},{G=32,8},{OZ=1.157},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=18},{WPP=261},{TV=-99},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=12/13/2022},{NBCUSTOM=B0380030},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MB_Line_-_Techno_polymer_Push-in_Fittings\\MB48 - Elbow Bulkhead\\MB48.csv},{NNCUSTOM=MB48},{NTCUSTOM=Elbow Bulkhead},{LINACUSTOM=B0380030},{STEPFILE=B0380030},{PNGFILE=MB48},{DWGFILE=MB48},{PRJNAME=MB48 - Elbow Bulkhead}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D2
[mm]
D2IN
[Inch]
L1
[mm]
L1IN
[Inch]
L2
[mm]
L2IN
[Inch]
L3
[mm]
L3IN
[Inch]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
B0380010
B0380010
MB48 04 04
Acetal Resin
4
M12x0,75
9,5
.374
16
.630
27,1
1.067
5,5
.217
15
18
.635
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0380030
B0380030
MB48 06 06
Acetal Resin
6
M14x1
11,5
.453
20,5
.807
33
1.299
5,7
.224
18
32,8
1.157
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0380040
B0380040
MB48 08 08
Acetal Resin
8
M16x1
14
.551
21,5
.846
35,7
1.406
7,7
.303
20
39,6
1.397
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0380050
B0380050
MB48 10 10
Acetal Resin
10
M18x1
16
.630
24,5
.964
40,3
1.587
9,2
.362
22
52,8
1.862
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0380060
B0380060
MB48 12 12
Acetal Resin
12
M20x1
19
.748
28,5
1.122
44,5
1.752
9,8
.386
24
71,5
2.522
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表