MBA 0812 - D-M-E MoldBasics Series Mold Bases 7.875 x 11.875
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
MOLDBASICS SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/moldbasics/moldbasics_0812.prj},{NB=MBA0812-13-13-1 (3_11 7/8_5/32_1/2_1.313_7/8)},{W=7.875},{L=11.875},{A=1.375},{B=1.375},{C=3.000},{H=8.875},{WT=205},{EASX=5.3125},{EASY=2.2500},{SU=1.375},{P=1.250},{RPOS=5.1875},{RPX=5.3125},{RPY=1.5000},{TCP=0.875},{EB=1.000},{ER=0.500},{SHSC1=1.250},{SHSC2=1.750},{D=3.990},{S10=1.313},{B2=5.938},{B3=5.125},{B4=0.938},{B5=5.000},{B6=0.813},{B7=2.250},{B9=0.563},{B10=11.875},{B11=5.938},{B12=1.188},{B13=2.250},{B16=7.875},{B17=3.938},{B18=0.500},{B19=5.375},{B20=2.625},{B21=2.688},{B23=5.250},{B24=2.250},{B25=1.500},{B26=0.500},{B27=MIN},{B28=MIN},{B29=MIN},{B30=MIN},{L2=3.938},{L3=3.125},{L6=0.813},{L7=3.125},{H6=0.813},{H7=0.531},{ST=1},{S=1.313},{E=11 7/8},{O=5/32},{R=1/2},{T=7/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Item number
ⁿ/ₐ
W
Width
[Inch]
L
Length
[Inch]
A
Height of A plate
[Inch]
B
Height of B plate
[Inch]
C
Height of C plate
[Inch]
H
Total Height
[Inch]
WT
Weight
[lbs]
MBA0812-07-07-1
MBA0812-07-07
7.875
11.875
0.875
0.875
2.500
7.875
174
MBA0812-13-13-1
MBA0812-13-13
7.875
11.875
1.375
1.375
3.000
8.875
205
MBA0812-17-17-1
MBA0812-17-17
7.875
11.875
1.875
1.875
3.500
10.375
235
MBA0812-23-23-1
MBA0812-23-23
7.875
11.875
2.375
2.375
3.500
11.375
262
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表