MCCG Pin Y/I - Mounting accessory
MEDAN
Air cylinders
Round Cylinders
MCCG-Round cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/round_cylinders/mccg/mccg_pin_yi.prj},{NB=PIN-MCCG-40-Y-P},{MODEL=MCCG},{TUBE=40},{D=10},{D1=9.6},{L=41.6},{L1=36.2},{M=1.55},{T=1.15},{SR=STW-10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
D
Dd9
[mm]
D1
[mm]
L
[mm]
L1
[mm]
M
[mm]
T
[mm]
SR
Snap ring
ⁿ/ₐ
PIN-MCCG-20-Y-P
MCCG
20
8
7.6
21.0
16.2
1.50
0.90
STW-8
PIN-MCCG-25-Y-P
MCCG
25
10
9.6
25.6
20.2
1.55
1.15
STW-10
PIN-MCCG-32-Y-P
MCCG
32
10
9.6
25.6
20.2
1.55
1.15
STW-10
PIN-MCCG-40-Y-P
MCCG
40
10
9.6
41.6
36.2
1.55
1.15
STW-10
PIN-MCCG-50-Y-P
MCCG
50
14
13.4
50.6
44.2
2.05
1.15
STW-14
PIN-MCCG-63-Y-P
MCCG
63
14
13.4
50.6
44.2
2.05
1.15
STW-14
PIN-MCCG-80-Y-P
MCCG
80
18
17.0
64.0
56.2
2.55
1.35
STW-18
PIN-MCCG-100-Y-P
MCCG
100
22
21.0
72.0
64.2
2.55
1.35
STW-22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表