MCQV2-LB - Mounting accessory
MEDAN
Air cylinders
Standard Cylinders
MCQV2-ISO-15552 Standard cylinders
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcqv2/mcqv2_lb.prj},{NB=LB-MCQV2-63},{IDNR=},{MODEL=MCQV2},{TUBE=63},{A=32},{E=M16 x 1.5},{LB=9.0},{LH=50.0},{LL=32},{LM=10},{LR=50},{LS=75},{LT=5.0},{LX=89.0},{LY=185},{ZT=190},{O=56.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
E
ⁿ/ₐ
LB
[mm]
LH
[mm]
LL
[mm]
LM
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
ZT
[mm]
LB-MCQV2-32
MCQV2
32
22
M10 x 1.25
7.0
32.0
24
8
32
47
5.0
55.5
142
144
LB-MCQV2-40
MCQV2
40
24
M12 x 1.25
9.0
36.0
28
10
36
53
5.0
63.2
161
163
LB-MCQV2-50
MCQV2
50
32
M16 x 1.5
9.0
45.0
32
10
45
65
5.0
77.5
170
175
LB-MCQV2-63
MCQV2
63
32
M16 x 1.5
9.0
50.0
32
10
50
75
5.0
89.0
185
190
LB-MCQV2-80
MCQV2
80
40
M20 x 1.5
12.0
63.0
41
13
63
95
6.0
110.5
210
215
LB-MCQV2-100
MCQV2
100
40
M20 x 1.5
14.0
71.0
41
13
75
115
6.0
128.5
220
230
LB-MCQV-125
MCQV
125
54
M27 x 2.0
16.0
90.0
45
25
90
140
9.0
160.0
250
270
LB-MCQV-160
MCQV
160
72
M36 x 2.0
18.0
115.0
60
15
115
180
10.0
206.0
300
320
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表