您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MES-640 - Aluminum Flat Stock - Extruded Flat
Essentra Components
Raw Materials
Bars, Rods & Flat Stock
Aluminum Rods & Flat Stock
Aluminum Flat Stock
Aluminum Flat Stock - Extruded Flat
Powered by
CAD模型選擇
{essentra/l1_x00000000/l2_x01000000/l3_x01010000/l4_x01010100/p180003/mes-640.prj},{NB=MES-748},{PN=MES-748},{AMERSID=1020173},{APACID=-},{EMEAID=-},{LENGTH=3 ft.},{SIZE=1 x 4},{LBSPERFOOT=4.700},{THICKNESS=1.0000},{WIDTH=4.000},{L=36.000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LENGTH
Length
[Inch]
SIZE
Size
[Inch]
LBSPERFOOT
Lbs. per Foot
ⁿ/ₐ
MES-640
MES-640
1020150
-
-
3 ft.
1/8 x 1
0.150
MES-658
MES-658
1020151
-
-
3 ft.
1/4 x 1
0.290
MES-662
MES-662
1020152
-
-
3 ft.
1/4 x 2
0.590
MES-664
MES-664
1020153
-
-
3 ft.
1/4 x 3
0.880
MES-666
MES-666
1020154
-
-
3 ft.
1/4 x 4
1.180
MES-668
MES-668
1020155
-
-
3 ft.
1/4 x 6
1.760
MES-672
MES-672
1020156
-
-
3 ft.
3/8 x 1
0.440
MES-674
MES-674
1020157
-
-
3 ft.
3/8 x 1 1/2
0.660
MES-676
MES-676
1020158
-
-
3 ft.
3/8 x 2
0.880
MES-684
MES-684
1020159
-
-
3 ft.
3/8 x 6
2.650
MES-688
MES-688
1020160
-
-
3 ft.
1/2 x 1
0.590
MES-690
MES-690
1020161
-
-
3 ft.
1/2 x 1 1/2
0.880
MES-692
MES-692
1020162
-
-
3 ft.
1/2 x 2
1.180
MES-694
MES-694
1020163
-
-
3 ft.
1/2 x 2 1/2
1.470
MES-698
MES-698
1020164
-
-
3 ft.
1/2 x 4
2.350
MES-702
MES-702
1020165
-
-
3 ft.
1/2 x 6
3.530
MES-704
MES-704
1020166
-
-
3 ft.
1/2 x 8
4.700
MES-712
MES-712
1020167
-
-
3 ft.
5/8 x 2
1.470
MES-722
MES-722
1020168
-
-
3 ft.
3/4 x 1
0.880
MES-724
MES-724
1020169
-
-
3 ft.
3/4 x 1 1/2
1.320
MES-730
MES-730
1020170
-
-
3 ft.
3/4 x 3
2.650
MES-736
MES-736
1020171
-
-
3 ft.
3/4 x 6
5.290
MES-742
MES-742
1020172
-
-
3 ft.
1 x 2
2.350
MES-748
MES-748
1020173
-
-
3 ft.
1 x 4
4.700
MES-762
MES-762
1020174
-
-
3 ft.
1 1/4 x 2
2.940
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EN-1 - Eye Nuts
Essentra Components
07.08.2014
BDI-10 - Pulley Blocks - Swivel Eye
Essentra Components
07.08.2014
SHR-47311 - Hoist Rings - Full Swivel Side Pull
Essentra Components
07.08.2014
BA-745 - Tie Down Rings - Steel D
Essentra Components
07.08.2014
BY-601 - Tie Down Rings - Recessed
Essentra Components
07.08.2014
SHR-36511 - Anchor Shackles - Bolt Type
Essentra Components
07.08.2014
SFS-57226 - Steel Flat Stock
Essentra Components
18.08.2014
BY-801 - Tie Down Rings - Recessed
Essentra Components
07.08.2014
SHR-47533 - Hoist Rings - Low Profile Side Pull
Essentra Components
07.08.2014
SHR-47351 - Hoist Rings - Full Swivel Side Pull
Essentra Components
07.08.2014
SUN-65 - Anchor Shackles - Screw Pin
Essentra Components
07.08.2014
BY-701 - Tie Down Rings - Recessed
Essentra Components
07.08.2014
BY-38 - Tie Down Rings - Heavy Duty Forged
Essentra Components
07.08.2014
CBL-910 - Pulley Wheels - Unshielded
Essentra Components
07.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表