MFC110A - Finned Stud Caps
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Easy Removal Caps
Finned Stud Caps
Finned Stud Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08020000/l4_f08020100/p050410/mfc110a.prj},{NB=MFC130A},{PN=MFC130A},{AMERSID=1037516},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethylene},{COLOR=Natural},{TYPE=1},{SSR=0.354 - 0.413},{SSRM=9.0 - 10.5},{A=0.492},{AM=12.5},{B=0.866},{BM=22},{C=0.059},{CM=1.5},{D=0.650},{DM=16.5},{OD=14.500},{FANG=15.000},{FLEN=7.000},{FTHK=0.900},{FWDTH=4.000},{FF=0.150},{FR=5.500},{TR=1.000},{TCON=S},{RCM=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SSR
Stud Size Range Inch
[Inch]
SSRM
Stud Size Range Metric
[mm]
A
A Inside Diameter Inch
[Inch]
AM
A Inside Diameter Metric
[mm]
B
B Height Inch
[Inch]
BM
B Height Metric
[mm]
C
C Flange Thickness Inch
[Inch]
CM
C Flange Thickness Metric
[mm]
D
D Flange Outside Diameter or Outside Diameter Inch
[Inch]
DM
D Flange Outside Diameter or Outside Diameter Metric
[mm]
MFC110A
MFC110A
1037514
-
-
Low-Density Polyethylene
Natural
1
0.255 - 0.314
6.5 - 8.0
0.394
10.0
0.866
22
0.059
1.5
0.551
14.0
MFC010A
MFC010A
1037511
-
-
Low-Density Polyethylene
Natural
2
0.255 - 0.314
6.5 - 8.0
0.394
10.0
1.299
33
-
-
0.433
11.0
MFC120A
MFC120A
1037515
-
-
Low-Density Polyethylene
Natural
1
0.314 - 0.354
8.0 - 9.0
0.433
11.0
0.866
22
0.059
1.5
0.591
15.0
MFC020A
MFC020A
1037512
-
-
Low-Density Polyethylene
Natural
2
0.314 - 0.354
8.0 - 9.0
0.433
11.0
0.866
22
-
-
0.472
12.0
MFC030A
MFC030A
1037513
-
-
Low-Density Polyethylene
Natural
2
0.354 - 0.393
9.0 - 10.0
0.472
12.0
0.866
22
-
-
0.511
13.0
MFC130A
MFC130A
1037516
-
-
Low-Density Polyethylene
Natural
1
0.354 - 0.413
9.0 - 10.5
0.492
12.5
0.866
22
0.059
1.5
0.650
16.5
MFC140A
MFC140A
1037517
-
-
Low-Density Polyethylene
Natural
1
0.433 - 0.512
11.0 - 13.0
0.630
16.0
0.866
22
0.059
1.5
0.787
20.0
MFC150A
MFC150A
1037518
-
-
Low-Density Polyethylene
Natural
1
0.551 - 0.629
14.0 - 16.0
0.709
18.0
0.866
22
0.059
1.5
0.866
22.0
MFC160A
MFC160A
1037519
-
-
Low-Density Polyethylene
Natural
1
0.669 - 0.748
17.0 - 19.0
0.866
22.0
0.866
22
0.059
1.5
1.024
26.0
MFC170A
MFC170A
1037520
-
-
Low-Density Polyethylene
Natural
1
0.787 - 0.866
20.0 - 22.0
0.984
25.0
0.984
25
0.059
1.5
1.142
29.0
MFC180A
MFC180A
1037521
-
-
Low-Density Polyethylene
Natural
1
0.944 - 1.023
24.0 - 26.0
1.142
29.0
1.181
30
0.059
1.5
1.299
33.0
MFC190A
MFC190A
1037522
-
-
Low-Density Polyethylene
Natural
1
1.102 - 1.181
28.0 - 30.0
1.299
33.0
1.339
34
0.059
1.5
1.457
37.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表