ML - Ball Lock Punches, Light Duty - Solid
Moeller Precision Tool
Punches
Ball Lock Punches
Light Duty
Powered by
CAD模型選擇
{moellerprecision/punches/ball_lock_punches/light_duty/ml_.prj},{NB=MLC 13 63 STD 5.00, BS90},{TYPE=C},{D=13},{P=5.00},{P1=[5.00-12.98/0.01]},{P2=[5.01-13.00/0.01]},{P3=[5.01-13.00/0.01]},{PSMIN=5.01},{PSMAX=13.00},{W=0.00},{WMIN=4.50},{GMAX=13.00},{R=0.00},{L=63},{L1=[63,71,80,90,100]},{MAT=Steel: M2, HRC 60-63},{SBR=STD},{BS=90.00},{C1=0.635},{A1=11.0},{B1=20.5},{R1=8},{T1=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Shank Dia.
[mm]
G
[mm]
MAT
Material
ⁿ/ₐ
PT
Point Tolerance
ⁿ/ₐ
MLC 6 63 STD 2.20, BS90
MLC 6 63 STD 2.20, BS90
6
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MLC 10 63 STD 2.50, BS90
MLC 10 63 STD 2.50, BS90
10
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MLC 13 63 STD 5.00, BS90
MLC 13 63 STD 5.00, BS90
13
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MLC 16 63 STD 8.00, BS90
MLC 16 63 STD 8.00, BS90
16
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MLC 20 63 STD 12.00, BS90
MLC 20 63 STD 12.00, BS90
20
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
MLC 25 63 STD 16.00, BS90
MLC 25 63 STD 16.00, BS90
25
0.00
Steel: M2, HRC 60-63
+.01/-.00 (P to D .01) (S...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表