MM - TYTON®-couplings
Düker
Flow Control
12. Pipe Fittings for Sewage Pipelines
Powered by
CAD模型選擇
{dueker/flow_control/12_pipe_fittings_for_sewage_pipelines/mm.prj},{NB=RFMM--35TYP07(400)},{DN=350},{D=425},{L=215},{G=29.0},{D3=383.8},{D4=380.5},{D5=355.0},{DX=394.3},{S4=13.6},{T2=50.0},{T3=12.0},{T4=8.5},{R=4.0},{DY=403.0},{ETIMARCO=RFMM--35TYP07},{EC003024=EFSE0002},{EF025616=Cast iron},{EF010671=Powder coating},{EF025617=Cast iron},{EF010673=Powder coating},{MUVE=TYTON},{EF016081=Brown},{NORM=EN 598},{EF000051=Straight},{ARTNR=788337},{EF022617=No},{EF020055=No},{EF023193=DN 350},{EF000321=Insert (push coupling)},{EF020052=DN 350},{EF000322=Insert (push coupling)},{EF022606=NBR (nitrile rubber)},{EF023873=No},{EF001438=215},{EF020151=107,5},{EF020153=6},{EF020152=107,5},{EF020154=6},{EF023182=0-60},{EF020047=Yes},{EF021905=No},{EF021909=No},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN
Nominal diameter
[mm]
D
[mm]
L
[mm]
MUVE
Sleeve connection
ⁿ/ₐ
BE
Coating
ⁿ/ₐ
NORM
Norm
ⁿ/ₐ
G
Weigth
[kg]
ARTNR
Article number
ⁿ/ₐ
MM DN 150 TYTON Epoxy bro...
RFMM--15TYP07
150
210
160
TYTON
Epoxy brown-red RAL 3011
EN 598
8.0
788333
MM DN 200 TYTON Epoxy bro...
RFMM--20TYP07
200
262
165
TYTON
Epoxy brown-red RAL 3011
EN 598
11.5
788332
MM DN 250 TYTON Epoxy bro...
RFMM--25TYP07
250
315
180
TYTON
Epoxy brown-red RAL 3011
EN 598
14.7
788335
MM DN 300 TYTON Epoxy bro...
RFMM--30TYP07
300
370
200
TYTON
Epoxy brown-red RAL 3011
EN 598
21.0
788336
MM DN 350 TYTON Epoxy bro...
RFMM--35TYP07
350
425
215
TYTON
Epoxy brown-red RAL 3011
EN 598
29.0
788337
MM DN 400 TYTON Epoxy bro...
RFMM--40TYP07
400
480
210
TYTON
Epoxy brown-red RAL 3011
EN 598
36.0
788340
MM DN 500 TYTON Epoxy bro...
RFMM--50TYP07
500
590
225
TYTON
Epoxy brown-red RAL 3011
EN 598
58.0
788341
MM DN 600 TYTON Epoxy bro...
RFMM--60TYP07
600
695
250
TYTON
Epoxy brown-red RAL 3011
EN 598
79.0
788342
MM DN 700 TYTON Epoxy bro...
RFMM--70TYP07
700
810
305
TYTON
Epoxy brown-red RAL 3011
EN 598
125.0
788343
MM DN 800 TYTON Epoxy bro...
RFMM--80TYP07
800
920
325
TYTON
Epoxy brown-red RAL 3011
EN 598
126.0
788344
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表