目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 415641 - Greased hexagon nut - Stainless steel A4 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a4/415641.prj},{NB=bene_inox_415641-12},{REF=415641-12},{MAT=Inox A4},{D=M12},{DX=12.0},{H=10.0},{S=19.0},{WEB=https://www.bene-inox.com},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Hauteur
[mm]
S
Surplat
[mm]
Béné Inox 415641-6
415641-6
Inox A4
M6
5.0
10.0
Béné Inox 415641-8
415641-8
Inox A4
M8
6.5
13.0
Béné Inox 415641-10
415641-10
Inox A4
M10
8.0
17.0
Béné Inox 415641-12
415641-12
Inox A4
M12
10.0
19.0
Béné Inox 415641-14
415641-14
Inox A4
M14
11.0
22.0
Béné Inox 415641-16
415641-16
Inox A4
M16
13.0
24.0
Béné Inox 415641-18
415641-18
Inox A4
M18
15.0
27.0
Béné Inox 415641-20
415641-20
Inox A4
M20
16.0
30.0
Béné Inox 415641-24
415641-24
Inox A4
M24
19.0
36.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表