目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50636 - Butterfly valve with stainless steel body and butterfly - FKM gasket (58423) with stainless steel pneumatic actuator (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50636.prj},{NB=bene_inox_450636-50DE_1},{REF=450636-50DE},{TYPE=Double effet},{MATIERE=FKM},{DN=50},{DNP=2\"},{L1=42.5},{L2=255},{L3=210},{L4=95},{POIDS=8.2},{V=1},{X=2},{WEB=https://www.bene-inox.com},{PPATH=50636/50636_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
Actionneur
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450636-50SE
450636-50SE
Simple effet
FKM
50
2"
42.5
255
210
95
8.2
Béné Inox 450636-65SE
450636-65SE
Simple effet
FKM
65
2"1/2
45.5
274
241
106
11.5
Béné Inox 450636-80SE
450636-80SE
Simple effet
FKM
80
3"
46.0
281
241
106
12.1
Béné Inox 450636-100SE
450636-100SE
Simple effet
FKM
100
4"
52.0
317
275
123
17.2
Béné Inox 450636-50DE
450636-50DE
Double effet
FKM
50
2"
42.5
255
210
95
8.2
Béné Inox 450636-65DE
450636-65DE
Double effet
FKM
65
2"1/2
45.5
261
210
95
8.7
Béné Inox 450636-80DE
450636-80DE
Double effet
FKM
80
3"
46.0
268
210
95
9.3
Béné Inox 450636-100DE
450636-100DE
Double effet
FKM
100
4"
52.0
302
241
106
13.8
Béné Inox 450636-125DE
450636-125DE
Double effet
FKM
125
5"
55.5
323
241
106
15.3
Béné Inox 450636-150DE
450636-150DE
Double effet
FKM
150
6"
55.5
351
275
123
22.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表