目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50660 - Butterfly valve with stainless steel body and butterfly - FKM gasket (58423) with positioning IP66 electric actuator (50842)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50660.prj},{NB=bene_inox_450660-100A_1},{REF=450660-100A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{MATIERE=FKM},{DN=100},{DNP=4\"},{L1=52.0},{L2=349},{L3=151},{L4=128},{TEMPS=119},{POIDS=7.8},{V=1},{X=5},{WEB=https://www.bene-inox.com},{PPATH=50660/50660_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450660-50A
450660-50A
100-230V 50/60 Hz et 100-...
FKM
50
2"
42.5
291
136
92
40
5
Béné Inox 450660-65A
450660-65A
100-230V 50/60 Hz et 100-...
FKM
65
2"1/2
45.5
321
151
128
79
5.5
Béné Inox 450660-80A
450660-80A
100-230V 50/60 Hz et 100-...
FKM
80
3"
46.0
328
151
128
79
6.1
Béné Inox 450660-100A
450660-100A
100-230V 50/60 Hz et 100-...
FKM
100
4"
52.0
349
151
128
119
7.8
Béné Inox 450660-50B
450660-50B
15-30V 50/60 Hz et 12-48V...
FKM
50
2"
42.5
291
136
92
40
5
Béné Inox 450660-65B
450660-65B
15-30V 50/60 Hz et 12-48V...
FKM
65
2"1/2
45.5
321
151
128
79
5.5
Béné Inox 450660-80B
450660-80B
15-30V 50/60 Hz et 12-48V...
FKM
80
3"
46.0
328
151
128
79
6.1
Béné Inox 450660-100B
450660-100B
15-30V 50/60 Hz et 12-48V...
FKM
100
4"
52.0
349
151
128
119
7.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STRAINER (Flange)-DIN
SEKISUI
09.02.2021
Modèle 50723 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50159 - 3 pieces SW ball valve (58471) with Failsafe IP66 electric a...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50721 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50298 - 3 pieces ball valve with ISO flanges (58259) with Failsafe I...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50088 - 3 pieces F/F ball valve (58183) with Failsafe IP66 electric ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50418 / 50438 - Vanne à boule haute pression 2 voies F/F avec action...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50086 - Wafer ball valve for ISO flanges (58249) with Failsafe ATEX ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50547 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50513 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 50518 - Butterfly valve with cast iron body - stainless steel butterf...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50532 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50760 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50512 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表