目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58843/58845 - Sight glass - Female / female BSP or NPT - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
08_accessoires_de_robinetterie
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/08_accessoires_de_robinetterie/58843.prj},{NB=bene_inox_458843-50},{REF=458843-50},{FORME=Gaz},{DN=50},{DNP=2\"},{D=55},{F=2\"},{L=170},{POIDS=4.00},{H=125},{B=50},{X=6},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
FORME
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D
[mm]
F
[Pouces]
L
[mm]
POIDS
[kg]
Béné Inox 458843-15
458843-15
Gaz
15
1/2"
38
1/2"
112
0.90
Béné Inox 458843-20
458843-20
Gaz
20
3/4"
38
3/4"
112
1.00
Béné Inox 458843-25
458843-25
Gaz
25
1"
38
1"
112
1.20
Béné Inox 458843-32
458843-32
Gaz
32
1"1/4
45
1"1/4
146
2.60
Béné Inox 458843-40
458843-40
Gaz
40
1"1/2
45
1"1/2
146
2.80
Béné Inox 458843-50
458843-50
Gaz
50
2"
55
2"
170
4.00
Béné Inox 458845-15
458845-15
NPT
15
1/2"
38
1/2"
112
0.90
Béné Inox 458845-20
458845-20
NPT
20
3/4"
38
3/4"
112
1.00
Béné Inox 458845-25
458845-25
NPT
25
1"
38
1"
112
1.20
Béné Inox 458845-32
458845-32
NPT
32
1"1/4
45
1"1/4
146
2.60
Béné Inox 458845-40
458845-40
NPT
40
1"1/2
45
1"1/2
146
2.80
Béné Inox 458845-50
458845-50
NPT
50
2"
55
2"
170
4.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表