目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63482 - Micro or mini clamp union - Stainless steel 316L - PTFE gasket
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63482.prj},{NB=bené_inox_663482-70_1},{REF=663482-70},{TYPE=micro},{POS=1},{D=17.2},{L=58},{POIDS=0.20},{TYPE1=1},{TYPE2=5},{DN=17},{WEB=https://www.bene-inox.com},{MAT= Inox 316 L},{PPATH=63482/63482_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
[mm]
L
Largeur
[mm]
POIDS
[Kg]
Béné Inox 663482-29
663482-29
micro
12.0
45
0.20
Béné Inox 663482-35
663482-35
micro
13.5
45
0.20
Béné Inox 663482-41
663482-41
micro
14.0
45
0.20
Béné Inox 663482-53
663482-53
micro
16.0
45
0.20
Béné Inox 663482-70
663482-70
micro
17.2
58
0.20
Béné Inox 663482-85
663482-85
micro
18.0
58
0.20
Béné Inox 663482-104
663482-104
mini
13.5
58
0.23
Béné Inox 663482-129
663482-129
mini
17.2
58
0.23
Béné Inox 663482-154
663482-154
mini
21.3
58
0.23
Béné Inox 663482-204
663482-204
mini
22.0
58
0.23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 63463 - Clamp check valve - EPDM gaskets - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
2.7.1.1 DIN - Clamp connection DIN 32676
KST
05.12.2023
Modèle 63486 - Micro or mini clamp union - Stainless steel 316L - SILICONE ...
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Model 63475 - Double pivot ISO clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
08.07.2022
Modèle 63480 - Double pivot DIN clamp union - Stainless steel 316L - FKM ga...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Modèle 63444 - Single pivot clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
12.02.2021
Modèle 63478 - Micro or mini clamp union - Stainless steel 316L - FKM gaske...
BENE INOX - Stainless steel valves, pipes and fittings
18.02.2021
Model 63474 - Micro or mini clamp union - EPDM gasket - Stainless steel 316...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 63483 - Double pivot ISO clamp union - Stainless steel 316L - PTFE g...
BENE INOX - Stainless steel valves, pipes and fittings
08.07.2022
Model 63434 - Welding SMS short clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 8029 - Welding instrument tee
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表