Modèle H29-GLU-C32 - Unité de guidage lisse en «U» pour vérins cylindriques
MICHAUD CHAILLY - Direct Transmission
Pneumatique
Verins et accessoires
Capteurs, accessoires et fixation
Powered by
CAD模型選擇
{michaud_chailly_transmission/pneumatique/verins_et_accessoires/capteur_accessoire_fixation/h29_glu_c32.prj},{NB=michaud_chailly_H29-8/10-100-GLU-C32_10},{REF=H29-8/10-100-GLU-C32},{D=35196},{L1=31},{TOLL1=+2},{COURSE=1},{CX=0},{L2=48},{L3=31},{TOLL3=+2},{L4=8},{L5=7},{L6=6},{L7=29},{L8=26},{L9=13},{L10=16},{L11=86},{L12=32},{L13=25},{L14=8},{H1=64},{H2=42},{H3=25},{H4=29},{H5=48},{H6=67},{H7=21},{H8=25},{H9=10},{D1=M4},{D2=10h7},{D3=10},{D4=4},{S1=9},{S2=19},{CNSECLASS50=27-29-92-06},{INFOS=INFOTEXTE},{WEB=WWW},{HUBMAX=100},{HUBX=X-Hub},{TYP=FEN},{KDM=8/10},{F=Gleitführung},{B1=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{D6=0.000},{KK=0.000},{L15=0.000},{L16=0.000},{MM=0.000},{SW1=0.000},{HUBMIN=1.000},{FORM=1},{RT=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
D
Diamètre piston
ⁿ/ₐ
L1
[mm]
TOLL1
Tolérance L1
[mm]
L2
[mm]
L3
[mm]
TOLL3
Tolérance L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
S1
[mm]
S2
[mm]
Michaud Chailly H29-8/10-...
H29-8/10-50-GLU-C32
35196
31
+2
48
31
+2
8
7
6
29
26
13
16
86
32
25
8
64
42
25
29
48
67
21
25
10
M4
10h7
10
4
9
19
Michaud Chailly H29-8/10-...
H29-8/10-100-GLU-C32
35196
31
+2
48
31
+2
8
7
6
29
26
13
16
86
32
25
8
64
42
25
29
48
67
21
25
10
M4
10h7
10
4
9
19
Michaud Chailly H29-12/16...
H29-12/16-50-GLU-C32
19168
38
+5
60
38
+5
10
-
6.5
30
28
0
16
108
40
0
10
65
57
32
26
47
68
23
23
12
M6
10f8
14
0
12
24
Michaud Chailly H29-12/16...
H29-12/16-100-GLU-C32
19168
38
+5
60
38
+5
10
-
6.5
30
28
0
16
108
40
0
10
65
57
32
26
47
68
23
23
12
M6
10f8
14
0
12
24
Michaud Chailly H29-12/16...
H29-12/16-200-GLU-C32
19168
38
+5
60
38
+5
10
-
6.5
30
28
0
16
108
40
0
10
65
57
32
26
47
68
23
23
12
M6
10f8
14
0
12
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表